1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Attachment T-Type Bracket

Attachment T-Type Bracket
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 139.30/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Brackets to fix the equipment to the wall securely with 2 mounting holes at the top and bottom.
[Features]
· Used in combination with other modular filters, regulators, lubricators, pressure switches, etc.
· Contributes to space-saving for piping.
· During maintenance, only a single equipment can be removed without removing the piping.
[Applications]
· Fixed securely at 2 locations: top and bottom.

 
Part Number
B110-W
B310-W
B410-W
B810-W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Models

฿ 139.30

BRACKET 1 Piece(s) Same day 1000 Series

฿ 350.25

BRACKET 1 Piece(s) Same day 2000, 3000 Series

฿ 350.25

BRACKET 1 Piece(s) 3 Day(s) 4000 Series

฿ 417.91

BRACKET 1 Piece(s) 5 Day(s) 6000,8000 Series

Loading...

  1. 1

Basic Information

Regulator Unit Combination Others Other Related Parts Details T Type Bracket Set