Magnetic proximity type AX series switch with contact/no-contact options

Brand :
TAIYO

Caution

  • Depending on the part number, multiple lead times may be shown for the same model.
    For the same product, please refer to the lead time for stock items.
  • The product images are representative only. Specifications may vary by part number, including shape and color.

Product Description

This is a magnetic proximity/contact type switch. Compatible cylinder series: 10S-6R, 10Z-3, 10Z-2R, 10 A-6, 10 A-6L, 10B-6, 10 A-2R, and others

Drawing

Drawing

Magnetic Proximity Type / Contact Type AX Switch Cord Type External Shape Diagram

AX101CE, AX111CE, AX125CE

Drawing

Magnetic Proximity/Contact Type AX Switch Connector Type External Shape Diagram

AX11ACE / AX11BCE

Product Specification

Model
Type
With cable (1.5 m)AX101CEAX111CE---
With Cord (5 m)----AX125CE
With Connector (for AC)--AX11ACE--
With Connector (for DC)---AX11BCE-
Load Voltage RangeAC: 5 to 120 V, DC: 5 to 30 VAC: 5 to 120 VDC: 5 to 30 VAC: 120 V or less, DC: 30 V or less
Load Current RangeAC: 5 to 20 mA DC: 5 to 40 mA5 to 20 mA5 to 40 mAAC: 20 mA or less, DC: 40 mA or less
Maximum switching capacityAC: 2 VA, DC: 1.5 W
Internal Voltage Drop2 V (at 10 mA), 3 V or less0V
Leakage current0 μA10 μA or less0 μA
Operating time1 ms or less
Reset Time1 ms or less
Insulation resistance100 MΩ or less at 500 V DC insulation resistance tester (between case and cord)
Withstand voltage1 min. with 1500 V AC (between case and code)
Impact resistant294 m/s2 (non-repetitive)
Vibration resistanceDouble amplitude 1.5 mm, 10 to 55 Hz (1 sweep/min) 2 hours in each of X, Y, Z directions
Ambient temperature-10 to +70°C (no freezing)-10 to +100°C
(no freezing)
Connection method0.3 mm2 2-core outer diameter ⌀4 mm oil-resistant flexible cable
Protective StructureIP67 (IEC standard), JIS C0920 (dustproof and immersion-resistant type)
Contact Protection CircuitNot IncludedavailableNot Included
Indicator LightRed LED (Lights red when ON)Not Included
Applicable LoadSmall Relay - Programmable Logic ControllerIC Circuit - Small Relay -
Programmable Logic Controller

Connector Pin Assignment

Magnetic Proximity/Contact Type AX Switch AC Connector Pin Assignment Diagram

AX11ACE (for AC)

Magnetic Proximity/Contact Type AX Switch DC Connector Pin Assignment Diagram

AX11BCE (for DC)

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat