1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Non-frame Torch (Part Number)

HOT AIR GUN

Non-frame Torch
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 19,658.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A hot air generator that can output hot air of 800°C even at low power. Fast start-up and easy temperature control. Able to stably supply fluid at the desired operating temperature.

Part Number
SD220
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 19,658.80

HOT AIR GUN 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Type Hot Air Beam Heater Capacity(kw) 3.3 Power Supply Single-phase 200V
Operating Ambient Temperature Range(°C) ::800

Please check the type/dimensions/specifications of the part SD220 in the Non-frame Torch series.