Immersion Type Pipe Heater for Oil

Caution
- Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details. - The product image is a representative image only.
Product Description
Tubular heater for heating liquid by directly immersing into liquid from the top of the tank.
[Features]
·Since it can be immersed directly into oil, it can heat efficiently.
·The hook can be moved and rotated; therefore, this product can be fixed according to the container.
·With flexible cord of 2 m.
·The hook can be moved and rotated.
[Applications]
·Ideal for heating low-viscosity oils such as edible oils and machine oils (lubricant oil).
Tubular heater for heating liquid by directly immersing into liquid

Single-phase B2-C type for oil

Three-phase B type for oil
Drawing and specifications of Oil Immersion Pipe Heater

Dimensional drawing of single-phase B2-C type for oil

Dimensional drawing of three-phase B type for oil
(Units: mm)
| Product code | Voltage | Capacity | A | B | C | E | Number of windings | Sheath Diameter | Plug Availability | Grip length | Grip diameter |
|---|---|---|---|---|---|---|---|---|---|---|---|
| ONH110 | 100 V | 1 kw | 500 | ⌀100 | 90 | 36 | 2 | ⌀12 | Yes | 98 L | ⌀40 |
| ONH210 | 200 V | 1 kw | 500 | ⌀100 | 90 | 36 | 2 | ⌀12 | No | 98 L | ⌀40 |
| ONH220 | 200 V | 2 kw | 700 | ⌀100 | 130 | 72 | 4 | ⌀12 | No | 98 L | ⌀40 |
| ONH230 | 200 V | 3 kw | 800 | ⌀100 | 250 | 130 | 6 | ⌀12 | No | 98 L | ⌀40 |
Single phase for oil (Sheath material: SUS304)
(Units: mm)
| Product code | Voltage | Capacity | A | B | C | Number of windings | Sheath Diameter | Plug Availability | Grip length | Grip diameter |
|---|---|---|---|---|---|---|---|---|---|---|
| ONH310 | 200 V | 1 kw | 450 | ⌀70 | 200 | 2 | ⌀9 | No | 95 L | ⌀40 |
| ONH320 | 200 V | 2 kw | 650 | ⌀70 | 235 | 3 | ⌀9 | No | 95 L | ⌀40 |
| ONH330 | 200 V | 3 kw | 750 | ⌀90 | 255 | 3 | ⌀9 | No | 95 L | ⌀40 |
| ONH350 | 200 V | 5 kw | 950 | ⌀140 | 315 | 3 | ⌀12 | No | 145 L | ⌀47 |
Three-phase for oil (Sheath material: Steel + nickel plating)
(Units: mm)
| Product code | Voltage | Capacity | A | B | C | Number of windings | Sheath Diameter | Plug Availability | Grip length | Grip diameter |
|---|---|---|---|---|---|---|---|---|---|---|
| SNH330 | 200 V | 3 kw | 750 | ⌀80 | 240 | 3 | ⌀9 | No | 95 L | ⌀40 |
| SNH350 | 200 V | 5 kw | 1000 | ⌀130 | 320 | 3 | ⌀9 | No | 95 L | ⌀40 |
Three-phase for oil (Sheath material: SUS316L)
Usage precautions of this product
- Do not put the grip part into liquid. Make sure that the temperature of the grip part does not exceed 70°C.
- Be sure to earth when using. Before starting to heat, put this product so that the liquid level label is in the liquid.
- Because scales (fur or carbide) adhere to the heat-generating part, please check and clean it regularly before use.
- Do not apply voltage above the rated voltage.
- Do not expose the heat generating part to the air. Heating outside liquid not only causes disconnection early, but also causes a fire.