1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Immersion Type Pipe Heater for Water (WNH13)

IMMERSION HEATER

Immersion Type Pipe Heater for Water (WNH13)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A sheath heater for liquid heating that can be simply immersed in the liquid and turned on.
[Features]
· The sheath material is made of nickel plating copper pipe and the position of the hook can be moved and rotated.
· Since it can be directly immersed into water, heating is done efficiently.
· Nickel plating copper pipe sheath material is used for the WNH type.
· The position of the hook can be moved, rotated and fixed according to the container.
[Applications]
· It can be used to heat and warm water or to use it as a dummy resistor while heating water.

 
Part Number
WNH13
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRated Capacity (Range)
(W)
Rated Voltage
(V)
Rated Capacity
(W)

฿ 4,631.91

IMMERSION HEATER 1 Piece(s) 3 Day(s) ~999100300

Loading...

  1. 1

Basic Information

Classification Main Body of Heater Single-phase/ Three-phase 1P

Please check the type/dimensions/specifications of the part WNH13 in the Immersion Type Pipe Heater for Water series.

Products with similar specification

Part Number
WNH110
WNH210
WNH215
WNH23
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRated Capacity (Range)
(W)
Rated Voltage
(V)
Rated Capacity
(W)

฿ 5,360.79

1 Piece(s) 6 Day(s) 10001001000

฿ 5,406.56

1 Piece(s) 3 Day(s) 10002001000

฿ 7,124.49

1 Piece(s) 6 Day(s) 1001~20002001500

฿ 4,891.80

1 Piece(s) 6 Day(s) ~999200300