1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Watlow Silicone Rubber Heater (SRH105)

SILICONE RUBBER HEATER

Watlow Silicone Rubber Heater (SRH105)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Thin and soft silicone rubber heater.
[Features]
· It has excellent mechanical strength and flexibility, and can fully respond to very small bending parts.
· Can be used for even very small bends.
· It has excellent mechanical strength and flexibility by using a resistance wire in which glass fiber is spirally wound as a heating element.
· Made of a silicone rubber material with excellent moisture and chemical resistance.
· Also, the silicone rubber is glass fiber reinforced for excellent insulation performance.
[Applications]
· Used to heat the metal plate surfaces in medical equipment and analyzers.

 
Part Number
SRH105
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSLength L (Range)
(mm)
Rated Capacity
(W)
Rated Capacity
(W)
Length L
(mm)

฿ 1,864.16

SILICONE RUBBER HEATER 1 Piece(s) 3 Day(s) -~100~692525

Loading...

  1. 1

Basic Information

Maximum Operating Temperature(°C) 260 Rated Voltage(V) 120 Category Main Body of Heater