1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Firerod Cartridge Heater (C1J5)

CARTRIDGE HEATERS

Firerod Cartridge Heater (C1J5)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A cartridge heater from the US company WATLOW. Maximum operating temperature of 760°C. A wide range of heater diameters are available, from 1/8 inch (3.1 mm) to 3/4 inch (18.95 mm).

[Features]
· Carefully selected heating wires, insulation materials, and sheath materials are arranged using a unique method to minimize temperature differences between the heating element and sheath surface.
· A heater with high watt density and excellent thermal efficiency.
· Operating temperature of 760° CMAX.
· Mechanically and thermally robust for a long service life.
· Fast delivery with more than 500 types in stock.
· Custom order items can also be delivered in a short time.
· Support for UL/CSA/CE standards can be provided upon request.

Part Number
C1J5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDiameter D (Range)
(Ø)
Length L (Range)
(mm)
Rated Capacity (Range)
(W)
Diameter D
(Ø)
Length L
(mm)
Rated Voltage
(V)
Rated Flow
(W)

฿ 2,991.61

CARTRIDGE HEATERS 1 Piece(s) 5 Day(s) ~8~50.8~993.138.1[110~120] 12030

Loading...

  1. 1

Basic Information

Maximum Operating Temperature(°C) 760 Product Category Heater