1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SUMICON 230 Heater

SUMICON 230 Heater
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,256.18/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A thin, light, and flexible rubber heater in which both faces of the heating element are attached with a heat-resistant insulation layer (silicone rubber).
[Features]
· Extremely thin with a maximum thickness of 1 mm, resulting in a fast temperature increase.
· Heater with fast heat diffusion, less uneven heating and extremely high heating efficiency.
· Uses a heating element body made by accurate power density design and precise etching technology.
· Multiple heater circuits can be contained on the same heater surface.
· Design freedom allows, for example, to set a temperature gradient according to the application.
[Applications]
· Ideal for heat insulation of medical equipment such as syringes and devices for maintaining blood at a certain temperature, infrared photography equipment and measuring devices.

Part Number
SAM0310
SAM0320
SAM0330
SAM0510
SAM05102
SAM0520
SAM05202
SAM0530
SAM0710
SAM0720
SAM0730
SAM0740
SAM1010
SAM10102
SAM1020
SAM10202
SAM1510
SAM1520
SAM1530
SAM1540
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength L (Range)
(mm)
Rated Voltage
(V)
Rated Capacity
(W)
Rated Capacity
(W)
Length L
(mm)

฿ 1,256.18

SILICONE RUBBER HEATER 1 Piece(s) 3 Day(s) ~100100~6930100

฿ 1,435.52

SILICONE RUBBER HEATER 1 Piece(s) 3 Day(s) 101~200100~6960200

฿ 1,685.68

SILICONE RUBBER HEATER 1 Piece(s) 6 Day(s) 201~10070~12490300

฿ 1,322.29

SILICONE RUBBER HEATER 1 Piece(s) 3 Day(s) ~100100~6950100

฿ 1,478.53

SILICONE RUBBER HEATER 1 Piece(s) 6 Day(s) ~100200~6950100

฿ 1,524.00

SILICONE RUBBER HEATER 1 Piece(s) 8 Day(s) 101~20010070~124100200

฿ 1,714.70

SILICONE RUBBER HEATER 1 Piece(s) 6 Day(s) 101~20020070~124100200

฿ 1,981.28

SILICONE RUBBER HEATER 1 Piece(s) 3 Day(s) 201~10070~124120300

฿ 1,494.20

SILICONE RUBBER HEATER 1 Piece(s) 3 Day(s) ~10010070~12470100

฿ 1,994.80

SILICONE RUBBER HEATER 1 Piece(s) 6 Day(s) 101~200100125~260140200

฿ 2,305.14

SILICONE RUBBER HEATER 1 Piece(s) 6 Day(s) 201~100125~260200300

฿ 2,659.40

SILICONE RUBBER HEATER 1 Piece(s) 3 Day(s) 201~100125~260250400

฿ 1,480.85

SILICONE RUBBER HEATER 1 Piece(s) 6 Day(s) ~10010070~124100100

฿ 1,715.48

SILICONE RUBBER HEATER 1 Piece(s) 6 Day(s) ~10020070~124100100

฿ 2,290.41

SILICONE RUBBER HEATER 1 Piece(s) 6 Day(s) 101~200100125~260200200

฿ 2,774.39

SILICONE RUBBER HEATER 1 Piece(s) 3 Day(s) 101~200200125~260200200

฿ 2,025.04

SILICONE RUBBER HEATER 1 Piece(s) 3 Day(s) ~100100125~260150100

฿ 2,872.81

SILICONE RUBBER HEATER 1 Piece(s) 3 Day(s) 101~200100300~525300200

฿ 3,796.50

SILICONE RUBBER HEATER 1 Piece(s) 3 Day(s) 201~100300~525400300

฿ 4,297.89

SILICONE RUBBER HEATER 1 Piece(s) 3 Day(s) 201~100550~550400

Loading...

  1. 1

Basic Information

Maximum Operating Temperature(°C) 230 Category Main Body of Heater