1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MOLI Heater (1MO-0280)

SILICONE RUBBER HEATER

MOLI Heater (1MO-0280)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A heater with excellent flexibility and durability.
The coating material uses silicone rubber for excellent heat resistance.
[Features]
· Has an excellent heating efficiency as heat-generating wires are placed all over the heater.
· Can be easily installed anywhere because this is a soft heater.
· The specification for 100 V (green) and for 200 V (red) are color-coded for easy identification.
· Can be heated from low temperature (-60°C) to high temperature (180°C).
[Applications]
· Heating or heat retention of semiconductor process line.
· Heat retention and antifreeze for pipelines, fire hydrants and water/oil supply pipes.
· Maintaining heating temperature of pipelines in chemical plants.
· Antifreeze and heat retention of freezer/refrigerator.

 
Part Number
1MO-0280
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRated Voltage (Range)
(V)
Rated Capacity (Range)
(W)
Electric Power
(W)

฿ 1,495.43

SILICONE RUBBER HEATER 1 Piece(s) 6 Day(s) 100~13580

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1MO-0280 in the MOLI Heater series.

Products with similar specification

Part Number
1MO-03120
1MO-05200
2MO-0140
2MO-03120
2MO-05200
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRated Voltage (Range)
(V)
Rated Capacity (Range)
(W)
Electric Power
(W)

฿ 1,750.48

1 Piece(s) 6 Day(s) 100~135120

฿ 2,260.59

1 Piece(s) 6 Day(s) 100150~250200

฿ 1,240.37

1 Piece(s) 6 Day(s) 200~13540

฿ 1,750.48

1 Piece(s) 6 Day(s) 200~135120

฿ 2,018.71

1 Piece(s) 6 Day(s) 200150~250200