1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Film Type Temperature-Sensing Resistance

CONTROLLER

Film Type Temperature-Sensing Resistance
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,957.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Standard sheath type platinum film temperature-sensing resistance.
[Features]
· The surface of the foil-type temperature-sensing resistance is insulated with a polyimide film with a thickness of 0.4 mm.
· The maximum specified temperature is 200°C.
· Measurement is done on the surface with a sensor on the foil.
· Higher accuracy in temperature measurement is possible with a sensor that uses changes in value of electric resistance.
[Applications]
· Usable when measuring narrow gaps and surfaces.

 
Part Number
CF4V0820
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,957.23

CONTROLLER 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Measurement Object Temperature Type Temperature Measuring Resistor Sheath, Protecting Tube Material Others
Temperature Measuring Resistor Structure Sheath Shape Operating Environment Standard Operating Temperature Range(°C) 0::230
Sheath, Protecting Tube Shape Sheet Lead Wire Protection, L Selection(mm) 20 Terminal Shape Lead out straight type/Crimp Spade
Lead Wire Insulation Material Vinyl Lead Wire Length F(m) 1

Please check the type/dimensions/specifications of the part CF4V0820 in the Film Type Temperature-Sensing Resistance series.