(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Polyacetal spur gear with lower water absorption than nylon gear, and excellent dimensional stability. Directly mountable tapped in 2 points, machined product also available.
Part Number |
---|
S50D16K-0803 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia., Shaft Dia. d (Ø) | Gear Shape | Number of Teeth (Teeth) | Tooth Width B (mm) | Shaft Bore Config. | Shaft hole finished | Pilot Hole Product, Completed Product |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 196.79 | SPUR GEARS MODULE 0.5 | 1 Piece(s) | 5 Day(s) | 10 | 3 | K-Shaped | 16 | 8 | Round hole | Round Hole | Pilot Hole Product |
Loading...
Module | 0.5 | Material | Resin | Surface Treatment | No |
---|---|---|---|---|---|
Heat Treatment | No | Ground Tooth | No | Bearing | No |
Backlash | Presence | Shaft Bore Tolerance | Not specified | Accuracy(Old JIS) | Class 9 Equivalent |
Shaft Hole Specifications | Standard shaft hole product | Material (Details) | POM white (Polyacetal) |
Please check the type/dimensions/specifications of the part S50D16K-0803 in the Spur Gear m0.5 POM White (Polyacetal) Type series.
Part Number |
---|
S50D120B-0305 |
S50D14K*0803 |
S50D14K-0803 |
S50D18K*0803 |
S50D18K-0803 |
S50D20B*0303 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia., Shaft Dia. d (Ø) | Gear Shape | Number of Teeth (Teeth) | Tooth Width B (mm) | Shaft Bore Config. | Shaft hole finished | Pilot Hole Product, Completed Product |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 629.94 | 1 Piece(s) | 3 Day(s) | 10 | 5 | Shape B | 120 | 3 | Round hole | Round Hole | Pilot Hole Product | ||
฿ 185.37 | 1 Piece(s) | 3 Day(s) | 10 | 3 | K-Shaped | 14 | 8 | Round hole+tap | Round hole+tap hole, two places | Finished product | ||
฿ 212.08 | 1 Piece(s) | 3 Day(s) | 10 | 3 | K-Shaped | 14 | 8 | Round hole | Round Hole | Pilot Hole Product | ||
฿ 195.12 | 1 Piece(s) | 3 Day(s) | 10 | 3 | K-Shaped | 18 | 8 | Round hole+tap | Round hole+tap hole, two places | Finished product | ||
฿ 222.49 | 1 Piece(s) | 3 Day(s) | 10 | 3 | K-Shaped | 18 | 8 | Round hole | Round Hole | Pilot Hole Product | ||
฿ 171.98 | 1 Piece(s) | 3 Day(s) | 10 | 3 | Shape B | 20 | 3 | Round hole+tap | Round hole+tap hole, two places | Finished product |
How can we improve?
How can we improve?