1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spur Gear m0.5 C3604 Type (Part Number)

Spur Gear m0.5 C3604 Type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 267.12/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Module 0.5 small module brass spur gear. Tapped, directly mountable product available.

Part Number
S50B40B+0203SALE
S50B42B+0203
S50B45B+0203
S50B50B+0203
S50B55B+0203
S50B56B+0203
S50B58B+0203
S50B60B+0203
S50B64B+0203
S50B65B+0203
S50B68B+0203
S50B70B+0203
S50B72B+0203
S50B75B+0203
S50B80B+0203
S50B84B+0203
S50B85B+0203
S50B90B+0203
S50B95B+0203
S50B100B+0203
S50B105B+0203
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNumber of Teeth
(Teeth)

฿ 279.73

฿ 140.76

SPUR GEARS MODULE 0.5 1 Piece(s) Same day 1040

฿ 267.12

SPUR GEARS MODULE 0.5 1 Piece(s) 3 Day(s) 1042

฿ 272.92

SPUR GEARS MODULE 0.5 1 Piece(s) 3 Day(s) 1045

฿ 284.97

SPUR GEARS MODULE 0.5 1 Piece(s) 6 Day(s) 1050

฿ 275.37

SPUR GEARS MODULE 0.5 1 Piece(s) 5 Day(s) 1055

฿ 298.85

SPUR GEARS MODULE 0.5 1 Piece(s) 3 Day(s) 1056

฿ 283.38

SPUR GEARS MODULE 0.5 1 Piece(s) 5 Day(s) 1058

฿ 305.74

SPUR GEARS MODULE 0.5 1 Piece(s) 3 Day(s) 1060

฿ 308.41

SPUR GEARS MODULE 0.5 1 Piece(s) 3 Day(s) 1064

฿ 291.11

SPUR GEARS MODULE 0.5 1 Piece(s) 5 Day(s) 1065

฿ 312.49

SPUR GEARS MODULE 0.5 1 Piece(s) 5 Day(s) 1068

฿ 346.47

SPUR GEARS MODULE 0.5 1 Piece(s) 3 Day(s) 1070

฿ 333.11

SPUR GEARS MODULE 0.5 1 Piece(s) 3 Day(s) 1072

฿ 358.55

SPUR GEARS MODULE 0.5 1 Piece(s) 3 Day(s) 1075

฿ 361.98

SPUR GEARS MODULE 0.5 1 Piece(s) 3 Day(s) 1080

฿ 350.63

SPUR GEARS MODULE 0.5 1 Piece(s) 5 Day(s) 1084

฿ 353.75

SPUR GEARS MODULE 0.5 1 Piece(s) 5 Day(s) 1085

฿ 385.50

SPUR GEARS MODULE 0.5 1 Piece(s) 3 Day(s) 1090

฿ 396.45

SPUR GEARS MODULE 0.5 1 Piece(s) 5 Day(s) 1095

฿ 473.89

SPUR GEARS MODULE 0.5 1 Piece(s) 3 Day(s) 10100

฿ 485.72

SPUR GEARS MODULE 0.5 1 Piece(s) 5 Day(s) 10105

Loading...

  1. 1

Basic Information

Shaft Bore Dia., Shaft Dia. d(Ø) 3 Gear Shape Shape B Module 0.5
Tooth Width B(mm) 2 Material Brass Surface Treatment No
Heat Treatment No Ground Tooth No Bearing No
Backlash Presence Shaft Bore Tolerance H8 Accuracy(Old JIS) Class 9~10 Equivalent
Shaft Bore Config. Round hole+tap Shaft Hole Specifications Standard shaft hole product Shaft hole finished Round hole+tap hole
Pilot Hole Product, Completed Product Finished product Material (Details) C3604/C3713