1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MA Series Worm Reduction Drive, Compact Type (MA25L10)

MAS MAKIACE MAB

MA Series Worm Reduction Drive, Compact Type (MA25L10)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Powerful and highly efficient high-grade worm reduction drive

● A wide selection
Various types are available, including hollow/solid outputs, double input shafts and no motor, to meet all kinds of needs.
● Freedom in mounting
Can be mounted in any direction.
● Lightweight and compact
Use of die-cast aluminum case makes it significantly more lightweight and compact.
● Maintenance-free
Breaking in not required
No oil change required because of use of high-grade lubricant oil.

Part Number
MA25L10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSReduction Ratio Axis Dia.
(φ)
Output Shaft Type Output Shaft Placement Model # (gear center distance)

฿ 8,216.19

MAS MAKIACE MAB 1 Piece(s) 28 Day(s) 101010SolidLeft Side25

Loading...

  1. 1

Basic Information

Mounting Class No Leg Type Worm Gear With or Without Motors No
Axial direction Direct axis

Please check the type/dimensions/specifications of the part MA25L10 in the MA Series Worm Reduction Drive, Compact Type series.

Products with similar specification

Part Number
MA25L20
MA25L30
MA25L40
MA25L50
MA25L60
MA25R10
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSReduction Ratio Axis Dia.
(φ)
Output Shaft Type Output Shaft Placement Model # (gear center distance)

฿ 8,216.19

1 Piece(s) Same day 102010SolidLeft Side25

฿ 8,216.19

1 Piece(s) 28 Day(s) 103010SolidLeft Side25

฿ 8,216.19

1 Piece(s) 28 Day(s) 104010SolidLeft Side25

฿ 8,216.19

1 Piece(s) 28 Day(s) 105010SolidLeft Side25

฿ 8,216.19

1 Piece(s) 28 Day(s) 106010SolidLeft Side25

฿ 8,216.19

1 Piece(s) 28 Day(s) 101010SolidRight Side25