(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Powerful and highly efficient high-grade worm reducer
Part Number |
---|
MAB50L10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Class | Reduction Ratio | Axis Dia. (φ) | Output Shaft Type | Output Shaft Placement | Model # (gear center distance) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 14,157.23 | MAS MAKIACE MAB | 1 Piece(s) | 28 Day(s) | 10 | No Leg | 10 | 25 | Solid | Left Side | 50 |
Loading...
Type | Worm Gear | With or Without Motors | No | Axial direction | Direct axis |
---|
Please check the type/dimensions/specifications of the part MAB50L10 in the Maki ace output actual shaft W shape series.
Part Number |
---|
MAB100L25 |
MAB100L30 |
MAB100L40 |
MAB50L15 |
MAB50L20 |
MAB50L25 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting Class | Reduction Ratio | Axis Dia. (φ) | Output Shaft Type | Output Shaft Placement | Model # (gear center distance) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 49,315.45 | 1 Piece(s) | 28 Day(s) | 10 | No Leg | 25 | 45 | Solid | Left Side | 100 | ||
฿ 49,315.45 | 1 Piece(s) | 28 Day(s) | 10 | No Leg | 30 | 45 | Solid | Left Side | 100 | ||
฿ 49,315.45 | 1 Piece(s) | 28 Day(s) | 10 | No Leg | 40 | 45 | Solid | Left Side | 100 | ||
฿ 14,157.23 | 1 Piece(s) | 28 Day(s) | 10 | No Leg | 15 | 25 | Solid | Left Side | 50 | ||
฿ 14,157.23 | 1 Piece(s) | 28 Day(s) | 10 | No Leg | 20 | 25 | Solid | Left Side | 50 | ||
฿ 14,157.23 | 1 Piece(s) | 28 Day(s) | 10 | No Leg | 25 | 25 | Solid | Left Side | 50 |
How can we improve?
How can we improve?