1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TB Type Spiral Bevel Gearbox (TB12-2-2)

MAS BEVEL GEAR BOX BVGTB

TB Type Spiral Bevel Gearbox (TB12-2-2)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· Lightweight and durable.
· Case is lightweight and durable because of the general aluminum alloy.
· Free mounting direction.
· Easily mounted in all directions.
· Low noise, high efficiency.
· A spiral bevel gear is used to provide a wrap finish after heat treatment to ensure smooth operation.
· Maintenance-free.
· Long term use as product is enclosed in high-grade grease.
· For special products.
· Stainless steel is used when contact resistance of shaft is required.

Part Number
TB12-2-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSReduction Ratio Axis Dia.
(φ)
Output Shaft Placement Model number (shaft diameter) Axis arrangement (rotation direction)

฿ 7,811.61

MAS BEVEL GEAR BOX BVGTB 1 Piece(s) 12 Day(s) 10211Right Side12(11)2

Loading...

  1. 1

Basic Information

Mounting Class With Leg Type Spiral Bevel Gear With or Without Motors No
Output Shaft Type Solid Axial direction Direct axis

Please check the type/dimensions/specifications of the part TB12-2-2 in the TB Type Spiral Bevel Gearbox series.

Products with similar specification

Part Number
TB12-3-2
TB17-2-1
TB17-2-2
TB17-3-2
TB20-2-1
TB20-2-2
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSReduction Ratio Axis Dia.
(φ)
Output Shaft Placement Model number (shaft diameter) Axis arrangement (rotation direction)

฿ 8,845.92

1 Piece(s) 12 Day(s) 10211Two shafts /left side and right side of output shafts12(11)3

฿ 10,559.20

1 Piece(s) 3 Day(s) 10116Right Side17(16)2

฿ 11,107.99

1 Piece(s) 12 Day(s) 10216Right Side17(16)2

฿ 12,392.66

1 Piece(s) 12 Day(s) 10216Two shafts /left side and right side of output shafts17(16)3

฿ 18,857.78

1 Piece(s) 12 Day(s) 10119Right Side20(19)2

฿ 19,798.54

1 Piece(s) 12 Day(s) 10219Right Side20(19)2