S series W/WP type

Brand :
MAKISHINKO

Caution

  • The product images are representative only. Specifications may vary by part number, including shape and color.

Product Description

[Features]
· Quiet operation: Compared to hypoid gears and helical gears, the sliding transmission provides smooth and quiet operation.
· Orthagonal axis: Space-saving design is possible.
· Reduction ratio: High reduction ratio (10–60) in a single stage.
· Shaft arrangement: Input shaft: All models are available with single or double shafts (option). Output shaft: All models are available with either a single shaft or a double shaft (option).
· W type (upper worm type): The input shaft is positioned higher, making it easy to connect devices such as pulleys or sprockets with a large radius to the input shaft.

Drawing

W50 to 80

S series W/WP type W50–80 external shape diagram

*Eye bolts are not included with part numbers 50 to 80.

S series W/WP type W50–80 shaft detail diagram

Shaft detail drawing

WP100

S series W/WP type WP100 external shape diagram
S series W/WP type: WP100 shaft detail diagram

Shaft detail drawing

WP120

S series W/WP type WP120 external shape diagram
S series W/WP type WP120 shaft detail drawing

Shaft detail drawing

WP135

S series W/WP type WP135 external shape drawing
S series W/WP type WP135 shaft detail drawing

Shaft detail drawing

Specifications Table

W50 to 80

S series W/WP type W50–80 specification table-1
S series W/WP type W50–80 specification table-2
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat