1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Single Worm Reduction Drive, S-Series, K Type (K50LD15)

MAS WORM GEAR SPEED REDUSER SK

Single Worm Reduction Drive, S-Series, K Type (K50LD15)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Quiet: Smooth and quiet operation due to sliding transmission compared to hypoid gear and helical gear.
· Orthogonal axis: Facilitates space-saving design.
· Reduction ratio: High reduction ratio (10 to 60) in one step.
· Axis arrangement - Input axis: Single shaft and double shafts (optional) are available for all models. Output axis: Single shaft and double shafts (optional) are available for all models.
· K-type (vertical output shaft type).
· The output shaft uses a thrust bearing that can withstand thrust load. The worm screw, being always immersed in lubricant oil, has good lubrication conditions that make it the most suitable for low-speed and high-load operations.

Part Number
K50LD15
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSReduction Ratio Axis Dia.
(φ)
Output Shaft Placement Model # (gear center distance)

฿ 12,011.61

MAS WORM GEAR SPEED REDUSER SK 1 Piece(s) 28 Day(s) 101517At the Lower Left Side50

Loading...

  1. 1

Basic Information

Mounting Class With Leg Type Worm Gear With or Without Motors No
Output Shaft Type Solid Axial direction Direct axis

Please check the type/dimensions/specifications of the part K50LD15 in the Single Worm Reduction Drive, S-Series, K Type series.

Products with similar specification

Part Number
K100LD25
K100LD30
K100LD40
K50LD20
K50LD25
K50LD30
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSReduction Ratio Axis Dia.
(φ)
Output Shaft Placement Model # (gear center distance)

฿ 46,707.82

1 Piece(s) 28 Day(s) 102538At the Lower Left Side100

฿ 43,023.20

1 Piece(s) 28 Day(s) 103038At the Lower Left Side100

฿ 43,023.20

1 Piece(s) 28 Day(s) 104038At the Lower Left Side100

฿ 10,992.45

1 Piece(s) 28 Day(s) 102017At the Lower Left Side50

฿ 12,011.61

1 Piece(s) 28 Day(s) 102517At the Lower Left Side50

฿ 10,992.45

1 Piece(s) 28 Day(s) 103017At the Lower Left Side50