1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

ROSTA Oscillation Mount AU

ROSTA OSCILLATING MOUNTING

ROSTA Oscillation Mount AU
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 3,145.21/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
Oscillation mount that configures vibration mount conveyors and the like
AU model, which is for vibration method using crank movement, is optimum when combined with the RST models of the head of the oscillation drive.

Part Number
AU-15 R SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 3,145.21

฿ 1,412.51

ROSTA OSCILLATING MOUNTING 1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Type Others Width(mm) 70 Main Body Height(mm) 46
Properties Standard / Performance of Vibration Proofing Thickness(mm) 40 Threaded Direction Right Screw
Max. Allowable Load(N) 100

Please check the type/dimensions/specifications of the part AU-15 R in the ROSTA Oscillation Mount AU series.