1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Roller Follower FYCRS

NSK NEEDLE ROLLER BEARINGS

Roller Follower FYCRS
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,866.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A roller follower with a screwdriver slot in the stud head section and a cylindrical outer ring outer diameter.
[Features]
· Includes a seal that fills in the gap in the sections that rotates, preventing the entry of contaminants.
· Full roller with seal and thrust washer. A lubricated type.
· The roller is crowned. The thick outer cylindrical surface gives it a high load capacity, allowing it to withstand impact loads.
· The roller is a non-separable type, making it easy to handle.
[Applications]
· Can be used in a variety of industrial equipment such as automated equipment, cam mechanisms for dedicated machines, machine tools and conveyance devices.
· Ideal for cams, rollers for racks, rocker arms, etc.

Part Number
FYCRS-12R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,866.67

NSK NEEDLE ROLLER BEARINGS 50 Piece(s) Quote 10

Loading...

  1. 1

Basic Information

Roller Outer Dia. D(Ø) 32 Product Category Roller Follower Roller Width B(mm) 15
Roller Type Spherical Outer Ring Roller Follower Inner Dia. D(mm) 12 Material Carbon Steel
Size Standards Metric System Roller Follower Type Non-Separable Type Roller Lining No
Shaft No Roller Guiding Method Full rollers shape Inner Ring Presence
Basic Load Rating: Dynamic Load(kN) 12.6 Basic Load Rating: Static Load(kN) 21 Sealing Structure With Seal
Accessory With Thrust Washer

Please check the type/dimensions/specifications of the part FYCRS-12R in the Roller Follower FYCRS series.