1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Cam Follower FCRS

Cam Follower FCRS
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,083.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Cam follower that can prevent the entry of contaminants, because it includes a seal that fills in the gaps of the sections that rotate.
[Features]
· Full roller with seal and thrust washer. A lubricated type.
· Models that end in "+INZ" include nuts, washers and grease fittings.
· Features a tumbler with crowned rollers, a thick outer ring, a stud with a hardened raceway surface and it is tough, so it can withstand impact load.
· The stud head is processed with a hex socket and a screwdriver slot, which allows it to make installation easier.
[Applications]
· Can be used in a variety of industrial equipment such as automated equipment, cam mechanisms for dedicated machines, machine tools and conveyance devices.

Part Number
FCRS-16+INZ
FCRS-30+INZ
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSRoller Outer Dia. D
(Ø)
Roller Width B
(mm)
Cam Follower Stud Screw (Coarse)
(mm)
Cam Follower Type Basic Load Rating: Dynamic Load
(kN)
I.D. d1
(φ)

฿ 1,083.40

NSK NEEDLE ROLLER BEARINGS 1 Piece(s) 90 Day(s) 101611M6With resin5.86

฿ 1,343.77

NSK NEEDLE ROLLER BEARINGS 1 Piece(s) Quote 103014M12Standard12.5-

Loading...

  1. 1

Basic Information

Product Category Cam Followers Roller Type Cylindrical Outer Ring Tightening Method With Driver Groove
Material Carbon Steel Size Standards Metric System Roller Lining No
Shaft Presence Roller Guiding Method Full rollers shape Inner Ring No
Sealing Structure With Seal Accessory Nut washer nipple