(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Because there is no retainer, this cam follower is beneficial when receiving low-speed and heavy-load objects.
[Features]
· Full, unsealed, grease-sealed type.
· Models that end in "+IN" include nuts, washers and grease fittings.
[Applications]
· Can be used in a variety of industrial equipment such as automated equipment, cam mechanisms for dedicated machines, machine tools and conveyance devices.
Part Number |
---|
FCR-22 |
FCR-22+INZ |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Basic Load Rating: Dynamic Load (kN) | Accessory |
---|---|---|---|---|---|---|---|---|
฿ 909.93 | NSK NEEDLE ROLLER BEARINGS | 1 Piece(s) | 90 Day(s) | - | 4.35 | No | ||
฿ 917.00 | NSK NEEDLE ROLLER BEARINGS | 50 Piece(s) | 60 Day(s) | 10 | 8.55 | Nut washer nipple |
Loading...
Roller Outer Dia. D(Ø) | 22 | Product Category | Cam Followers | Roller Width B(mm) | 12 |
---|---|---|---|---|---|
Roller Type | Cylindrical Outer Ring | Tightening Method | With Driver Groove | Cam Follower Stud Screw (Coarse)(mm) | M10 |
Cam Follower Type | Standard | Material | Carbon Steel | Size Standards | Metric System |
Roller Lining | No | Shaft | Presence | Roller Guiding Method | Full rollers shape |
Inner Ring | No | Sealing Structure | No Seal |
How can we improve?
How can we improve?