1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ball Bearing, Double-Row Angular Contact

Ball Bearing, Double-Row Angular Contact
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A bearing with a structure in which single-row angular ball bearings are combined on the back (DB) and the inner and outer rings are integrated.
[Features]
・ The contact angle is 25°.
・ It can receive radial load and axial load in both directions, and also has a load capacity for moment load.
・ This bearing is also available in a sealed type or a shield type, and the rated load changes compared to the open type.
[Applications]
・ Machine Tools.
・ Feed screw mechanism.
・ Ball screw support unit.

Drawing

Double row angular ball bearing,, drawing

Product features details

Double-row angular ball bearings with single-row angular ball bearings combined on the back to integrate the inner and outer rings

It has a structure in which single-row angular ball bearings are combined on the back side (DB) and the inner and outer rings are integrated, and the contact angle is 25°. It can receive radial load and axial load in both directions, and also has a load capacity for moment load. In addition, this bearing is also available in a sealed type or a shield type (see the figure below), and the rated load changes compared to the open type.

Double row angular ball bearing, feature 1

Double-Row Angular Ball Bearing

Double row angular ball bearing, feature 2

Open type, shield type, non-contact seal type, contact seal type

Standard retainer type

The table below shows the standard retainer types for angular ball bearings.

ClassificationBearing seriesResin molding retainerPressed retainerMachined retainer
Double row52-5200S ~5217S-
53-5302S ~5314S-

* The resin molding retainer cannot be used at high temperatures exceeding 120°C due to its material properties.

Part Number
5200S
5200SCLLD/2ASSALE
5200SCZZ/2AS
5201S
5202S
5202SCZZ/2AS
5203S
5203SCLLD/2AS
5203SCZZ/2AS
5204S
5204SCZZ/2AS
5205S
5205SC2
5205SCLLD/2ASSALE
5205SCZZ/2ASSALE
5206SSALE
5206SC3
5206SCZZ/2AS
5207S
5207SC3
5207SCLLD/2AS
5207SCZZSALE
5207SCZZ/2AS
5208SSALE
5208SC3
5208SCLLD/2AS
5208SCZZ/2AS
5209S
5209SC3
5210S
5210SL1
5210SNR
5211SSALE
5211SCZZ/2ASSALE
5212S
5212SC3
5213S
5215S
5216S
5217S
5218S
5219S
5304S
5305S
5306S
5306SC3
5307S
5308S
5308SNR
5309S
5309SNR
5310S
5310SC3
5311S
5311SC3
5311SNR
5312S
5313S
5314S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSBearing Type Outer Ring Type Precision (JIS) Inner Dia. d
(Ø)
Outer Dia. D
(Ø)
Width B
(mm)
Basic Dynamic Load Rating
(N)
Max. Allowable Rotational Speed
(rpm)
Load Direction Size Standards Retainer Type Seal, Shield Symbols Contact angle symbol Preload Mark Holder Symbol Symbol of Bearing Ring Shape Grease symbol Internal Clearance / Preload Symbol

฿ 430.00

D_ANGULAR CONTACT BALL BEARING 1 Piece(s) 2 Day(s) 10Open TypeFlatGrade 0103014.3715017000RadialMetric SystemPunching-A-----

฿ 539.76

฿ 446.17

D_ANGULAR CONTACT BALL BEARING 1 Piece(s) Same day 10Rubber SealedFlatGrade 0103014.3715015000Radial / ThrustMetric SystemPunchingLLDC---2AS-

฿ 427.92

D_ANGULAR CONTACT BALL BEARING 1 Piece(s) 3 Day(s) 10Double ShieldedFlatGrade 0103014.3715017000Radial / ThrustMetric SystemPunchingZZC---2AS-

฿ 733.34

NTN 1 Piece(s) Quote -Open TypeFlatGrade 0123215.91050015000RadialMetric SystemPunching-------

฿ 498.33

NTN 1 Piece(s) 2 Day(s) 10Open TypeFlatGrade 0153515.91170013000RadialMetric SystemPunching-A-----

฿ 488.75

NTN ANGULAR CONTACT BEARINGS 1 Piece(s) 3 Day(s) 10Double ShieldedFlatGrade 0153515.9850013000Radial / ThrustMetric SystemPunchingZZC---2AS-

฿ 732.92

D_ANGULAR CONTACT BALL BEARING 1 Piece(s) 3 Day(s) -Open TypeFlatGrade 0174017.51460011000RadialMetric SystemPunching-A-----

฿ 700.00

D_ANGULAR CONTACT BALL BEARING 1 Piece(s) 2 Day(s) -Rubber SealedFlatGrade 0174017.51270010000RadialMetric SystemPunchingLLDC---2AS-

฿ 762.95

D_ANGULAR CONTACT BALL BEARING 1 Piece(s) Same day -Double ShieldedFlatGrade 0174017.51270011000RadialMetric SystemPunchingZZC---2AS-

฿ 613.33

D_ANGULAR CONTACT BALL BEARING 1 Piece(s) 2 Day(s) -Open TypeFlatGrade 0204720.61960010000RadialMetric SystemPunching-A-----

฿ 856.99

D_ANGULAR CONTACT BALL BEARING 1 Piece(s) Same day -Double ShieldedFlatGrade 0204720.61590010000RadialMetric SystemPunchingZZC---2AS-

฿ 894.63

D_ANGULAR CONTACT BALL BEARING 1 Piece(s) Same day -Open TypeFlatGrade 0255220.6213008500RadialMetric SystemPunching-A-----

฿ 100.00

D_ANGULAR CONTACT BALL BEARING 1 Piece(s) Quote 10Open TypeFlatGrade 0255220.6169008500Radial / ThrustMetric SystemPunching-AC2---C2

฿ 1,138.35

฿ 631.10

D_ANGULAR CONTACT BALL BEARING 1 Piece(s) Same day 10Rubber SealedFlatGrade 0255220.6169007500RadialMetric SystemPunchingLLDC---2AS-

฿ 906.67

฿ 561.86

D_ANGULAR CONTACT BALL BEARING 1 Piece(s) Same day 10Double ShieldedFlatGrade 0255220.6169008500RadialMetric SystemPunchingZZC---2AS-

฿ 725.00

฿ 645.54

D_ANGULAR CONTACT BALL BEARING 1 Piece(s) Same day -Open TypeFlatGrade 0306223.8296007100RadialMetric SystemPunching-A-----

฿ 100.00

D_ANGULAR CONTACT BALL BEARING 1 Piece(s) Quote 10Open TypeFlatGrade 0306223.8--RadialMetric SystemPunching-AC3---C3

฿ 1,335.83

D_ANGULAR CONTACT BALL BEARING 1 Piece(s) 3 Day(s) -Double ShieldedFlatGrade 0306223.8252007100Radial / ThrustMetric SystemPunchingZZC---2AS-

฿ 1,343.24

D_ANGULAR CONTACT BALL BEARING 1 Piece(s) Same day -Open TypeFlatGrade 0357227390006300RadialMetric SystemPunching-A-----

฿ 1,950.00

D_ANGULAR CONTACT BALL BEARING 1 Piece(s) Quote 10Open TypeFlatGrade 0357227340006300RadialMetric SystemPunching-AC3---C3

฿ 100.00

D_ANGULAR CONTACT BALL BEARING 1 Piece(s) Quote 10Rubber SealedFlatGrade 0357227--RadialMetric SystemPunchingLLDC---2AS-

฿ 1,476.20

฿ 822.83

ANGULAR CONTACT BALL BEARINGS 1 Piece(s) Same day 10Double ShieldedFlatGrade 0357227340006300Radial / ThrustMetric SystemPunchingZZC-----

฿ 1,617.50

D_ANGULAR CONTACT BALL BEARING 1 Piece(s) 6 Day(s) 10Double ShieldedFlatGrade 0357227340006300RadialMetric SystemPunchingZZC---2AS-

฿ 1,670.62

฿ 898.79

D_ANGULAR CONTACT BALL BEARING 1 Piece(s) Same day 10Open TypeFlatGrade 0408030.2440005600RadialMetric SystemPunching-A-----

฿ 1,801.67

D_ANGULAR CONTACT BALL BEARING 1 Piece(s) 5 Day(s) 10Open TypeFlatGrade 0408030.2365005600RadialMetric SystemPunching-AC3---C3

฿ 2,683.34

D_ANGULAR CONTACT BALL BEARING 1 Piece(s) Quote 10Rubber SealedFlatGrade 0408030.2--RadialMetric SystemPunchingLLDC---2AS-

฿ 1,927.21

D_ANGULAR CONTACT BALL BEARING 1 Piece(s) Same day -Double ShieldedFlatGrade 0408030.2365005600RadialMetric SystemPunchingZZC---2AS-

฿ 2,168.75

D_ANGULAR CONTACT BALL BEARING 1 Piece(s) 3 Day(s) 10Open TypeFlatGrade 0458530.2495005000RadialMetric SystemPunching-A-----

฿ 100.00

D_ANGULAR CONTACT BALL BEARING 1 Piece(s) Quote 10Open TypeFlatGrade 0458530.2495005000RadialMetric SystemPunching-AC3---C3

฿ 2,420.42

D_ANGULAR CONTACT BALL BEARING 1 Piece(s) 9 Day(s) 10Open TypeFlatGrade 0509030.2530004800RadialMetric SystemPunching-A-----

฿ 100.00

D_ANGULAR CONTACT BALL BEARING 1 Piece(s) Quote 10Open TypeFlatGrade 0509030.2530004800Radial / ThrustMetric SystemMomi removing-A-L1---

฿ 3,767.00

D_ANGULAR CONTACT BALL BEARING 1 Piece(s) 60 Day(s) 10Open TypeWith Retaining Ring GroovesGrade 0509030.2530004800Radial / ThrustMetric SystemPunching-A--NR--

฿ 2,349.50

฿ 1,409.93

D_ANGULAR CONTACT BALL BEARING 1 Piece(s) Same day 10Open TypeFlatGrade 05510033.3560004300RadialMetric SystemPunching-A-----

฿ 2,642.59

฿ 1,489.10

D_ANGULAR CONTACT BALL BEARING 1 Piece(s) Same day 10Double ShieldedFlatGrade 05510033.3--RadialMetric SystemPunchingZZC---2AS-

฿ 3,294.17

D_ANGULAR CONTACT BALL BEARING 1 Piece(s) 9 Day(s) 10Open TypeFlatGrade 06011036.5690003800RadialMetric SystemPunching-A-----

฿ 100.00

D_ANGULAR CONTACT BALL BEARING 1 Piece(s) Quote 10Open TypeFlatGrade 06011036.5--RadialMetric SystemPunching-AC3---C3

฿ 3,841.25

D_ANGULAR CONTACT BALL BEARING 1 Piece(s) 9 Day(s) 10Open TypeFlatGrade 06512038.1765003600RadialMetric SystemPunching-A-----

฿ 4,575.07

D_ANGULAR CONTACT BALL BEARING 1 Piece(s) 9 Day(s) 10Open TypeFlatGrade 07513041.3935003200RadialMetric SystemPunching-A-----

฿ 7,267.97

D_ANGULAR CONTACT BALL BEARING 1 Piece(s) 6 Day(s) 10Open TypeFlatGrade 08014044.4--RadialMetric SystemPunching-A-----

฿ 100.00

D_ANGULAR CONTACT BALL BEARING 1 Piece(s) Quote 10Open TypeFlatGrade 08515049.21160002800RadialMetric SystemPunching-A-----

฿ 100.00

D_ANGULAR CONTACT BALL BEARING 1 Piece(s) Quote ---------Radial---A-----

฿ 100.00

D_ANGULAR CONTACT BALL BEARING 1 Piece(s) Quote ---------Radial---A-----

฿ 1,071.67

D_ANGULAR CONTACT BALL BEARING 1 Piece(s) 9 Day(s) 10Open TypeFlatGrade 0205222.2246009000RadialMetric SystemPunching-A-----

฿ 1,325.42

D_ANGULAR CONTACT BALL BEARING 1 Piece(s) 3 Day(s) -Open TypeFlatGrade 0256225.4325007500RadialMetric SystemPunching-A-----

฿ 975.00

D_ANGULAR CONTACT BALL BEARING 1 Piece(s) 2 Day(s) 10Open TypeFlatGrade 0307230.2405006300RadialMetric SystemPunching-A-----

฿ 1,525.42

D_ANGULAR CONTACT BALL BEARING 1 Piece(s) 6 Day(s) 10Open TypeFlatGrade 0307230.2390006300RadialMetric SystemPunching-AC3---C3

฿ 1,913.75

D_ANGULAR CONTACT BALL BEARING 1 Piece(s) 9 Day(s) -Open TypeFlatGrade 0358034.9510005600RadialMetric SystemPunching-A-----

฿ 1,416.67

D_ANGULAR CONTACT BALL BEARING 1 Piece(s) 2 Day(s) -Open TypeFlatGrade 0409036.5565005300RadialMetric SystemPunching-A-----

฿ 3,283.33

D_ANGULAR CONTACT BALL BEARING 1 Piece(s) Quote 10Open TypeWith Retaining Ring GroovesGrade 0409036.5565005300Radial / ThrustMetric SystemPunching-A--NR--

฿ 2,820.83

D_ANGULAR CONTACT BALL BEARING 1 Piece(s) 9 Day(s) 10Open TypeFlatGrade 04510039.7685004500RadialMetric SystemPunching-A-----

฿ 100.00

D_ANGULAR CONTACT BALL BEARING 1 Piece(s) Quote 10Open TypeWith Retaining Ring GroovesGrade 04510039.7685004500Radial / ThrustMetric SystemPunching-A--NR--

฿ 2,493.33

D_ANGULAR CONTACT BALL BEARING 1 Piece(s) 2 Day(s) 10Open TypeFlatGrade 05011044.4815004300RadialMetric SystemPunching-A-----

฿ 100.00

D_ANGULAR CONTACT BALL BEARING 1 Piece(s) Quote 10Open TypeFlatGrade 05011044.4815004300RadialMetric SystemPunching-AC3---C3

฿ 4,024.17

D_ANGULAR CONTACT BALL BEARING 1 Piece(s) 6 Day(s) 10Open TypeFlatGrade 05512049.2950003800RadialMetric SystemPunching-A-----

฿ 100.00

D_ANGULAR CONTACT BALL BEARING 1 Piece(s) Quote 10Open TypeFlatGrade 05512049.2950003800RadialMetric SystemPunching-AC3---C3

฿ 100.00

D_ANGULAR CONTACT BALL BEARING 1 Piece(s) Quote 10Open TypeWith Retaining Ring GroovesGrade 05512049.2950003800Radial / ThrustMetric SystemPunching-A--NR--

฿ 5,067.92

D_ANGULAR CONTACT BALL BEARING 1 Piece(s) 9 Day(s) 10Open TypeFlatGrade 060130541250003400RadialMetric SystemPunching-A-----

฿ 100.00

D_ANGULAR CONTACT BALL BEARING 1 Piece(s) Quote 10Open TypeFlatGrade 06514058.71420003200RadialMetric SystemPunching-A-----

฿ 100.00

D_ANGULAR CONTACT BALL BEARING 1 Piece(s) Quote 10Open TypeFlatGrade 07015063.51590003000RadialMetric SystemPunching-A-----

Loading...

  1. 1

Basic Information

Raceway Ring Shape Angular Contact Ball (Double Row) Inner/Outer Ring Material Steel Specifications/Environment Standard
Number of Raceway Ring Rows Double Row Rolling Element Material Steel