(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A bearing with a simple shape in which cylindrical rollers and a raceway are in linear contact.
[Features]
·Large load capacity primarily for receiving radial loads.
·The friction between the rolling elements and the flange of bearing ring is small making it ideal for high-speed rotation.
·Various options can be selected according to applications, such as flange on both inner and outer races, no flange, separable type, and axial load bearable.
[Application]
·For machine tools, motors, pumps, etc.
Part Number |
---|
N214ET2X |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Inner Dia. d (Ø) | Outer Dia. D (Ø) | Width B (mm) | Precision (JIS) | Number of Raceway Ring Rows | Specifications/Environment | Basic Load Rating: Dynamic Load (N) | Internal Clearance Symbol | Shaft Bore Config. | Format symbol | Holder Symbol | Specifications | Symbol of Bearing Ring Shape | Revolution Frequency (rpm) | Outer ring oil hole | Large-capacity type | Cylinder shape (suffix symbol: X) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,580.42 | CYLINDRICAL ROLLER BEARINGS | 1 Piece(s) | 9 Day(s) | - | 70 | 125 | 24 | Grade 0 | Single Row | Standard | 119000 | CN (Normal Clearance) | - | N (double brims for the inner ring) | T2 (Resin Forming Holder) | Normal | No symbol: Internal diameter cylinder hole | 5000 | Normal | E (Large-capacity type) | X (cylinder outer diameter) |
Loading...
Raceway Ring Shape | Cylindrical Roller | Load Direction | Radial | Inner/Outer Ring Material | Steel |
---|---|---|---|---|---|
Rolling Element Material | Steel | High-Speed Steel | Normal | Combination of two pieces | Normal |
Please check the type/dimensions/specifications of the part N214ET2X in the Cylindrical Roller Bearing (Radial) series.
Part Number |
---|
N205ET2X |
N206ET2X |
N207ET2X |
N214G1 |
N214G1P5 |
N215 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Inner Dia. d (Ø) | Outer Dia. D (Ø) | Width B (mm) | Precision (JIS) | Number of Raceway Ring Rows | Specifications/Environment | Basic Load Rating: Dynamic Load (N) | Internal Clearance Symbol | Shaft Bore Config. | Format symbol | Holder Symbol | Specifications | Symbol of Bearing Ring Shape | Revolution Frequency (rpm) | Outer ring oil hole | Large-capacity type | Cylinder shape (suffix symbol: X) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 750.00 | 1 Piece(s) | 3 Day(s) | - | 25 | 52 | 15 | Grade 0 | Single Row | Standard | 29300 | CN (Normal Clearance) | - | N (double brims for the inner ring) | T2 (Resin Forming Holder) | Normal | No symbol: Internal diameter cylinder hole | 13000 | Normal | E (Large-capacity type) | X (cylinder outer diameter) | ||
฿ 897.92 | 1 Piece(s) | 6 Day(s) | 10 | 30 | 62 | 16 | Grade 0 | Single Row | Standard | 39000 | CN (Normal Clearance) | - | N (double brims for the inner ring) | T2 (Resin Forming Holder) | Normal | No symbol: Internal diameter cylinder hole | 11000 | Normal | E (Large-capacity type) | X (cylinder outer diameter) | ||
฿ 1,056.67 | 1 Piece(s) | 9 Day(s) | 10 | 35 | 72 | 17 | Grade 0 | Single Row | Standard | 50500 | CN (Normal Clearance) | - | N (double brims for the inner ring) | T2 (Resin Forming Holder) | Normal | No symbol: Internal diameter cylinder hole | 9500 | Normal | E (Large-capacity type) | X (cylinder outer diameter) | ||
฿ 100.00 | 1 Piece(s) | Quote | 10 | 70 | 125 | 24 | Grade 0 | Single Row | Standard | 83500 | CN (Normal Clearance) | Cylindrical Bore | N (double brims for the inner ring) | G1 (high tensile brass square hole holder without) | Normal | No symbol: Internal diameter cylinder hole | 5500 | Normal | Normal | NA | ||
฿ 100.00 | 1 Piece(s) | Quote | 10 | 70 | 125 | 24 | Grade 5 | Single Row | Standard / For high Speed | 83500 | CN (Normal Clearance) | Cylindrical Bore | N (double brims for the inner ring) | G1 (high tensile brass square hole holder without) | Normal | No symbol: Internal diameter cylinder hole | 5500 | Normal | Normal | NA | ||
฿ 3,375.00 | 1 Piece(s) | 6 Day(s) | - | 75 | 130 | 25 | Grade 0 | Single Row | Standard | 96500 | CN (Normal Clearance) | Cylindrical Bore | N (double brims for the inner ring) | NA | Normal | No symbol: Internal diameter cylinder hole | 5100 | Normal | Normal | NA |
How can we improve?
How can we improve?