(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Designed as a thin wall type, the SL Model double-row cylindrical roller bearing supports enormous radial and impact loads. Therefore, it is ideal for use in parts subject to medium low-speed large loads. This bearing has various uses, such as in construction machinery, vehicles, steel machinery and lifting equipment, etc.
SL01-48 type SL01-49 type (fixed side)
SL02-48 type SL02-49 type (free side)
Mounting dimensional drawing (fixed side)
Mounting dimensional drawing (free side)
Mounting dimensional drawing
Despite the thin wall shape, the double-row full roller bearing can withstand extremely large radial loads and impact loads. Therefore, it is suitable for places where large loads are applied at a medium and low speed, and can be used for a wide range of applications such as construction machines, vehicles, steel equipment, and lifting machines. There are 2 types of bearings, open and sealed, and their features are shown in Table 1.
Table 1: Types and features of SL type cylindrical roller bearings
Part Number |
---|
SL04-5048NR |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Inner Dia. d (Ø) | Outer Dia. D (Ø) | Width B (mm) | Number of Raceway Ring Rows | Outer Ring Type | Basic Load Rating: Dynamic Load (N) | Basic Load Rating: Static Load (N) | Sealing Structure | Internal Clearance Symbol | Arrangement | Holder Symbol | Specifications | Symbol of Bearing Ring Shape | Revolution Frequency (rpm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 100.00 | ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | 240 | 360 | 160 | Single Row | With Retaining Ring Grooves | 1710000 | 3550000 | Double-sided Seal Type | NA | - | - | - | None | 420 |
Loading...
Raceway Ring Shape | Cylindrical Roller | Load Direction | Radial | Outer Ring | With Outer Ring |
---|---|---|---|---|---|
Inner/Outer Ring Material | Steel | Precision (JIS) | Grade 0 | Size Standards | Metric System |
Specifications/Environment | Standard | Rolling Element Material | Steel | Retainer Type | No |
How can we improve?
How can we improve?