For General Piping, Tube Fitting, Elbow

Caution
- The external appearance, shape, dimensions, etc., of some tube fitting models have been changed. Please refer to the product information for details.
Product Description
A quick connect fitting with outstanding usability.
[Features]
·40% more compact by volume compared to the standard type.
·Easy attachment and detachment of tubes despite ultra compact size.
·Collet used has a circular shape.
·Water can be used depending on the conditions.
·High performance and high quality. Industry-leading range of variations.
・ Allows centralized piping.
[Applications]
·Ideal as fitting for general piping.
Abundant Product Lineup Of One-Touch Fittings For All Kinds Of Piping

Elbow

Examples of use

Connection between screw and tube
Model Numbers, Etc.

Outline drawing 1

Outline drawing 2

Outline drawing 3
| Format | Compatible Fitting Diameter øD | R | A | B | L | øP | Tube End C | E | Hex H | Orifice Diameter (ømm) | Mass (g) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| PL4-M5 | 4 | M5 × 0.8 | 2.8 [3] | 16 | 18.2 [18] | 10 | 14.9 | 17.7 | 8 | 2.4 | 5.7 |
| PL4-M6 | M6 × 1 | 3.8 | 20 | 21.2 | 18.7 | 10 | 2.8 | 8 | |||
| PL4-01 | R1/8 | 8 | 22 | 23 | 2.8 | 10 | |||||
| PL4-02 | R1/4 | 11 | 29 | 28 | 20.7 | 14 | 18 | ||||
| PL6-M5 | 6 | M5 × 0.8 | 2.8 [3] | 19.5 | 23 [22.8] | 12.5 | 17 | 20.3 | 10 | 2.4 | 8.9 |
| PL6-M6 | M6 × 1 | 3.8 | 20.5 | 23 | 3 | 8 | |||||
| PL6-01 | R1/8 | 8 | 22.5 | 24.8 | 4.2 | 11 | |||||
| PL6-02 | R1/4 | 11 | 28 | 28.2 | 21.8 | 14 | 4.3 | 19 | |||
| PL6-03 | R3/8 | 12 | 31.5 | 31.4 | 23.8 | 17 | 30 | ||||
| PL8-01 | 8 | R1/8 | 8 | 24 | 22.3 | 14.5 | 18.1 | 22.7 | 12 | 6 | 14 |
| PL8-02 | R1/4 | 11 | 28 | 29.2 | 23.7 | 14 | 6.7 | 20 | |||
| PL8-03 | R3/8 | 12 | 31 | 31.9 | 24.7 | 17 | 31 | ||||
| PL10-01 | 10 | R1/8 | 8 | 25 | 29.8 | 17.5 | 20.2 | 25.5 | 12 | 6 | 18 |
| PL10-02 | R1/4 | 11 | 28.5 | 31.2 | 26 | 14 | 8 | 23 | |||
| PL10-03 | R3/8 | 12 | 32 | 31.4 | 27 | 17 | 8.3 | 34 | |||
| PL10-04 | R1/2 | 15 | 36 | 36.6 | 27.5 | 21 | 57 | ||||
| PL12-02 | 12 | R1/4 | 11 | 29.8 | 34.2 | 21 | 23.4 | 29 | 14 | 8 | 27 |
| PL12-03 | R3/8 | 12 | 32.5 | 36.7 | 29.7 | 17 | 10 | 38 | |||
| PL12-04 | R1/2 | 15 | 36.5 | 38.8 | 30.7 | 21 | 10.3 | 61 | |||
| PL16-03 | 16 | R3/8 | 11 | 47 | 53.2 | 25 | 24.1 | 33.1 | 22 | 11 | 74 |
| PL16-04 | R1/2 | 15 | 51 | 55.3 | 13 | 79 |
Specifications
| Usable Fluids | Air, water (see conditions*) |
|---|---|
| Maximum Operating Pressure | 1.0 MPa |
| Operating Vacuum Pressure | -100 kPa |
| Operating Temperature Range | 0 to 60°C (no freezing) |
- *When the fluid used is water, the following conditions must be observed.
- 1.When using water, make sure the surge pressure stays below the maximum operating pressure.
- 2.Tap water of the standard equivalent to the water supply in Japan can be used. Please inquire if you want to use other kinds of water.
- 3.Be sure to use an insert ring when using water.
Compatible Sizes
| Millimeter Size (mm) | ø4, ø6, ø8, ø10, ø12, ø16 |
|---|---|
| Inch Size | ø1/8, ø5/32, ø3/16, ø1/4, ø5/16, ø3/8, ø1/2, ø5/8 |
| Metric Male Thread | M5 × 0.8, M6 × 1 |
|---|---|
| Taper Pipe Male Thread | R1/8, R1/4, R3/8, R1/2 |
| Metric Female Thread | M5 × 0.8 |
| Taper Pipe Female Thread | Rc1/8, Rc1/4, Rc3/8, Rc1/2 |