1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Parallel Caster Type Swivel Wheel (Single Bearing) Insertion Type

CASTER

Parallel Caster Type Swivel Wheel (Single Bearing) Insertion Type
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 297.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Super low floor type caster that features a unique design. Can be mounted to furniture, etc., without visibly standing out.

Part Number
ヘイコウキャスター
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 297.48

CASTER 1 Piece(s) Available 3 Day(s)

Loading...

  1. 1

Basic Information

Caster Type Plug Style Mounting Height H(mm) 12 Load Range(daN) ~35.00
Stopper (Detail) No Allowable Load(daN) 30 Wheel Material Nylon
Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance Fitting Material Steel Plate Length(mm) 61
Plate Width(mm) 61 Wheel Dia. D(Ø) 18 Wheel Width(mm) 20
Application Steel shelve, woodwork furniture Load Category Light Load Wheel Bearings Presence

Please check the type/dimensions/specifications of the part ヘイコウキャスター in the Parallel Caster Type Swivel Wheel (Single Bearing) Insertion Type series.

Frequently Asked Questions (FAQ)

Question: How can I mount the casters?
Answer: Drill a hole of diameter φ57.8 mm and height 17.5 mm in the mounting object and insert directly into the hole. Mount so as to embed the product.