(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Caster with shock absorber, ideal for transporting precision equipment and parts.
[Features]
· Absorbs shocks with its built-in compact shock absorber.
· Prevents vibration and noise generated during travel.
· Does not easily build up electrical charge, prevents catching dust.
[Applications]
· Suitable for transporting precision equipment and parts.
· Suitable for use in cleanrooms.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Allowable Load (daN) | Thread Dia. | Wheel Dia. D (Ø) | Wheel Width (mm) | Swivel Radius (mm) | Wheel Bearings |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,064.41 | CASTER | 1 Piece(s) | 15 Day(s) | 157 | 10 | M12 | 100 | 28 | 111~115 | No | ||
฿ 8,064.41 | CASTER | 1 Piece(s) | 15 Day(s) | 157 | 10 | M16 | 100 | 28 | 111~115 | No | ||
฿ 8,064.41 | CASTER | 1 Piece(s) | 15 Day(s) | 159 | 20 | M12 | 100 | 28 | 111~115 | No | ||
฿ 8,064.41 | CASTER | 1 Piece(s) | 15 Day(s) | 159 | 20 | M16 | 100 | 28 | 111~115 | No | ||
฿ 8,064.41 | CASTER | 1 Piece(s) | 15 Day(s) | 162 | 30 | M12 | 100 | 28 | 111~115 | Presence | ||
฿ 8,064.41 | CASTER | 1 Piece(s) | 15 Day(s) | 162 | 30 | M16 | 100 | 28 | 111~115 | Presence | ||
฿ 9,090.59 | CASTER | 1 Piece(s) | 15 Day(s) | 177 | 10 | M12 | 125 | 32 | 117~131 | No | ||
฿ 9,090.59 | CASTER | 1 Piece(s) | 7 Day(s) | 177 | 10 | M16 | 125 | 32 | 117~131 | No | ||
฿ 9,090.59 | CASTER | 1 Piece(s) | 15 Day(s) | 180 | 20 | M12 | 125 | 32 | 117~126 | No | ||
฿ 9,090.59 | CASTER | 1 Piece(s) | 15 Day(s) | 180 | 20 | M16 | 125 | 32 | 117~126 | No | ||
฿ 9,090.59 | CASTER | 1 Piece(s) | 15 Day(s) | 182 | 30 | M12 | 125 | 32 | 117~123 | Presence | ||
฿ 9,090.59 | CASTER | 1 Piece(s) | 15 Day(s) | 182 | 30 | M16 | 125 | 32 | 117~123 | Presence |
Loading...
Caster Type | Screw-In Type / With buffer | Properties | Antistatic | Load Range(daN) | ~35.00 |
---|---|---|---|---|---|
Stopper (Detail) | With Rotation Stopper | Wheel Material | Urethane | Wheel Characteristics | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Antistatic |
Fitting Material | Stainless Steel | Application | Streamlining of Logistics, Hand Truck | Load Category | Light Load |
Stopper | Presence |
How can we improve?
How can we improve?