(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Caster with shock absorber, ideal for transporting precision equipment and parts.
[Features]
· Absorbs shocks with its built-in compact shock absorber.
· Prevents vibration and noise generated during travel.
· Does not easily build up electrical charge, prevents catching dust.
[Applications]
· Suitable for transporting precision equipment and parts.
· Suitable for use in cleanrooms.
Part Number |
---|
NPT-100SUE-1-M12X35 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Allowable Load (daN) | Thread Dia. | Wheel Dia. D (Ø) | Wheel Width (mm) | Swivel Radius (mm) | Wheel Bearings |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,173.79 | CASTER | 1 Piece(s) | 15 Day(s) | 157 | 10 | M12 | 100 | 28 | 85~110 | No |
Loading...
Caster Type | Screw-In Type / With buffer | Properties | Antistatic | Load Range(daN) | ~35.00 |
---|---|---|---|---|---|
Stopper (Detail) | No | Wheel Material | Urethane | Wheel Characteristics | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Antistatic |
Fitting Material | Stainless Steel | Application | Streamlining of Logistics, Hand Truck | Load Category | Light Load |
Please check the type/dimensions/specifications of the part NPT-100SUE-1-M12X35 in the NPT Type Swivel Wheel Screw-in Type, Antistatic Urethane Wheel series.
Part Number |
---|
NPT-100SUE-1-M16X40 |
NPT-100SUE-2-M12X35 |
NPT-100SUE-2-M16X40 |
NPT-100SUE-3-M12X35 |
NPT-100SUE-3-M16X40 |
NPT-125SUE-1-M12X35 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Height H (mm) | Allowable Load (daN) | Thread Dia. | Wheel Dia. D (Ø) | Wheel Width (mm) | Swivel Radius (mm) | Wheel Bearings |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,173.79 | 1 Piece(s) | 15 Day(s) | 157 | 10 | M16 | 100 | 28 | 85~110 | No | ||
฿ 7,173.79 | 1 Piece(s) | 15 Day(s) | 160 | 20 | M12 | 100 | 28 | 85~105 | No | ||
฿ 7,173.79 | 1 Piece(s) | 15 Day(s) | 160 | 20 | M16 | 100 | 28 | 85~105 | No | ||
฿ 7,173.79 | 1 Piece(s) | 15 Day(s) | 162 | 30 | M12 | 100 | 28 | 85~102 | Presence | ||
฿ 7,173.79 | 1 Piece(s) | 15 Day(s) | 162 | 30 | M16 | 100 | 28 | 85~102 | Presence | ||
฿ 8,189.36 | 1 Piece(s) | 15 Day(s) | 177 | 10 | M12 | 125 | 32 | 105~131 | No |
How can we improve?
How can we improve?