1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

NPR Type Fixed Wheel Plate Type and Anti-Static Urethane Wheels (with Stopper) (Part Number)

NPR Type Fixed Wheel Plate Type and Anti-Static Urethane Wheels (with Stopper)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,923.89/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A caster with shock absorber that is ideal for transporting precision equipment. Excellent vibration and shock absorption. Rotation of the wheel can be fixed with the stopper pedal located on the main body part. The wheel features anti-static specifications.

Part Number
NPR-100SUES-1
NPR-100SUES-2
NPR-100SUES-3
NPR-125SUES-1
NPR-125SUES-2
NPR-125SUES-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Allowable Load
(daN)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Wheel Bearings

฿ 7,923.89

CASTER 1 Piece(s) 15 Day(s) 1531010028No

฿ 7,923.89

CASTER 1 Piece(s) 15 Day(s) 1562010028No

฿ 7,923.89

CASTER 1 Piece(s) 15 Day(s) 1583010028Presence

฿ 8,950.07

CASTER 1 Piece(s) 15 Day(s) 1731012532No

฿ 8,950.07

CASTER 1 Piece(s) 15 Day(s) 1762012532No

฿ 8,950.07

CASTER 1 Piece(s) 15 Day(s) 1783012532Presence

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed / With buffer Properties Antistatic Load Range(daN) ~35.00
Stopper (Detail) With Rotation Stopper Wheel Material Urethane Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Antistatic
Fitting Material Stainless Steel Mounting Hole Type Round hole Mounting Hole Pitch, Long Length Direction L1(mm) 82
Mounting Hole Pitch, Short Length Direction W1(mm) 40 Plate Length(mm) 100 Plate Width(mm) 58
Application Streamlining of Logistics, Hand Truck Load Category Light Load Stopper Presence