(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A caster with a shock absorber that is suitable for the transport of precision equipment and parts.
· The built-in shock absorber absorbs the shock during traveling and prevents the generation of noise.
· A caster that is ideal for transporting precision equipment and parts.
· Absorbs shocks with its built-in compact shock absorber.
· Furthermore, the generation of vibration and noise during traveling is prevented.
· Uses a hydraulic shock absorber.
· Shock absorption rate is extremely high
Caster Type | Plate Type Universal / With buffer | Properties | Antistatic | Load Range(daN) | ~35.00 |
---|---|---|---|---|---|
Stopper (Detail) | No | Wheel Material | Urethane | Wheel Characteristics | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Antistatic |
Fitting Material | Stainless Steel | Mounting Hole Type | Round hole | Mounting Hole Pitch, Long Length Direction L1(mm) | 82 |
Mounting Hole Pitch, Short Length Direction W1(mm) | 40 | Plate Length(mm) | 100 | Plate Width(mm) | 58 |
Application | Streamlining of Logistics, Hand Truck | Load Category | Light Load |
Please check the type/dimensions/specifications of the part NPG-100SUE-2 in the NPG Model Free Wheel Plate Type, Anti-Static Urethane Foam Wheel series.
Part Number |
---|
NPG-100SUE-1 |
NPG-125SUE-1 |
NPG-125SUE-2 |
NPG-125SUE-3 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Height H (mm) | Allowable Load (daN) | Wheel Dia. D (Ø) | Wheel Width (mm) | Swivel Radius (mm) | Wheel Bearings |
---|---|---|---|---|---|---|---|---|---|---|
฿ 7,119.63 | 1 Piece(s) | 15 Day(s) | 153 | 10 | 100 | 28 | 85~110 | Presence | ||
฿ 8,138.24 | 1 Piece(s) | 15 Day(s) | 173 | 10 | 125 | 32 | 105~131 | No | ||
฿ 8,138.24 | 1 Piece(s) | 15 Day(s) | 176 | 20 | 125 | 32 | 105~126 | No | ||
฿ 8,138.24 | 1 Piece(s) | 15 Day(s) | 178 | 30 | 125 | 32 | 105~123 | Presence |
How can we improve?
How can we improve?