1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
G Type Free Wheel (Single-Bearing) Plate Type, Polycarbonate Car (Part Number)

CASTER

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • G Type Free Wheel (Single-Bearing) Plate Type, Polycarbonate Car
  • G Type Free Wheel (Single-Bearing) Plate Type, Polycarbonate Car
  • G Type Free Wheel (Single-Bearing) Plate Type, Polycarbonate Car
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 46.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Caster mainly used for dollies and store fixtures for light duties.
It is the ideal caster for compact dollies and furniture / fixtures.
[Features]
·Single bearing type general compact casters.
·You can choose the color of the wheel from red, green, and colorless.
·A type of caster that has a plate-shaped mounting seat and can be mounted with screws or bolts.
·New material / light duty standard elastomer wheel.
·It is a soft material and has excellent quietness when driving.
·Marking (slip marks) is less likely to occur, and dirt on the floor can be reduced.
·It has little compression set and excellent impact resilience.
·Has excellent heat resistance, weather resistance, oil resistance, and chemical resistance.
·Light turning start performance "double bearing structure."
·The use of a double bearing structure enhances turning start performance.
[Applications]
·Suitable for use with dollies.
·Also suitable for use in furniture and copiers.

Features

●Wheel color variations can be used according to application.
●Polycarbonate caster that does not easily taint the floor.
●The starting resistance is light, easy to use casters.

Specification

●Plate Type
●Flexible Type

Materials

●Metal Fitting: Steel 
●Wheel: Polycarbonate
Part Number
G-38PC-R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Wheel color Ordering Code

฿ 99.22

CASTER 1 Piece(s) 1 Day(s) 50~35.0028[Others] Polycarbonate36284638381632Red-

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) No Wheel Characteristics Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance
Fitting Material Steel Mounting Hole Type Round hole Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture
Load Category Light Load Wheel Bearings No

Please check the type/dimensions/specifications of the part G-38PC-R in the G Type Free Wheel (Single-Bearing) Plate Type, Polycarbonate Car series.

Products with similar specification

Part Number
G-25PC-R
G-38PC-C
G-38PC-G
G-50PC-C
G-50PC-G
G-50PC-R
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Wheel color Ordering Code

฿ 46.00

1 Piece(s) 1 Day(s) 35~35.0010[Others] Polycarbonate28233530251221Red-

฿ 96.53

1 Piece(s) 3 Day(s) -~35.00-[Others] Polycarbonate------32Transparent356-0945

฿ 99.22

1 Piece(s) 1 Day(s) 50~35.0028[Others] Polycarbonate36284638381632Green-

฿ 150.33

1 Piece(s) 3 Day(s) -35.01~80.00-[Others] Polycarbonate-------Transparent356-0988

฿ 154.67

1 Piece(s) 1 Day(s) 6535.01~80.0038[Others] Polycarbonate46355947502142Green-

฿ 154.67

1 Piece(s) 1 Day(s) 6535.01~80.0038[Others] Polycarbonate46355947502142Red-