1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Static Elimination Unit Ionizer, Blower-type (DTRY-ELB01)

STATIC ELECTRICITY REMOVAL

Static Elimination Unit Ionizer, Blower-type (DTRY-ELB01)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

● Introducing a new type of blow type ionizer. A full lineup provides three choices, a standard type, a low air consumption type, and a low particle generation type.
● A high-frequency AC method is used for outstanding ion balance, and a wide selection of nozzles meets the needs of everything from pinpoint to wide workpiece area static charge removal.
● Controllers are also available for power and air on/off control and to enable intermittent ionized airflow.
Standard Type (DTY-ELK01)
Many nozzle types, simple maintenance!
● Koganei Static Electricity Removing Unit Ionizers deliver a wider variety of nozzle variations plus ease of use. From pinpoint locations to wide areas, static charge removal is performed quickly and efficiently.
See pages !1 through !2 for information about nozzle variations.
● An easy-to-remove discharge needle unit contributes to easier maintenance.

Part Number
DTRY-ELB01
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Indicators Additional Function Air Flow/Air Consumption Quantity
(m3/min)
Ion Balance Ion Balance Adjusting Function Power Supply Head Type Product Details Length
(mm)
Expended air flow rate
(l/min [ft³/min])

฿ 29,415.04

STATIC ELECTRICITY REMOVAL 1 Piece(s) 13 Day(s) -Nozzle ShapeAbnormalityAbnormal Signal Output0.1±15VAutomaticDC24VA Head Type---

Loading...

  1. 1
 

Please check the type/dimensions/specifications of the part DTRY-ELB01 in the Static Elimination Unit Ionizer, Blower-type series.

Products with similar specification

Part Number
DTRY-ADN-FT01
DTRY-ADN-SW60
DTRY-ADN-SW90
DTRY-ELB02
DTY-ELK01
DTY-NZK-01S
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSType Indicators Additional Function Air Flow/Air Consumption Quantity
(m3/min)
Ion Balance Ion Balance Adjusting Function Power Supply Head Type Product Details Length
(mm)
Expended air flow rate
(l/min [ft³/min])

฿ 3,759.17

1 Piece(s) 4 Day(s) -Ionizer parts-------Bender flat nozzle units--

฿ 2,686.67

1 Piece(s) 4 Day(s) -Ionizer parts-------Bender shower nozzle units 60° type--

฿ 2,686.67

1 Piece(s) 4 Day(s) -Ionizer parts-------Bender shower nozzle units 90° type--

฿ 37,243.30

1 Piece(s) 13 Day(s) -Nozzle ShapeAbnormalityAbnormal Signal Output0.1±15VAutomaticDC24V2 Head Types---

฿ 21,233.33

1 Piece(s) Same day -Blower typeAbnormalityAbnormal Signal Output-±15VAutomaticDC24VA Head TypeBlow type Ionizer body-260 [9.2]

฿ 2,145.00

1 Piece(s) Same day -Ionizer parts-------Standard nozzle--