1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Static Elimination Unit Ionizer, Air Gun Type (Part Number)

GUN IONIZER WITH AC ADAPTOR

Static Elimination Unit Ionizer, Air Gun Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 32,175.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Static Electricity Removing Unit Ionizer Air gun type DTY-ELG21
● The product has a 200g light weight body and designed for easy holding. 20% reduction in weight (compared to our products)
● A high-frequency AC method provides high efficiency of electrostatic charge removal and outstanding ion balance.
● Highly flexible robot cable is used for connection.
● A separate controller is unnecessary because a valve and ion generator is built in.
● Pulsed air improves energy saving/dust removal efficiency by installing a pulse blow unit (sold separately).

 
Part Number
DTY-ELG21
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 32,175.00

GUN IONIZER WITH AC ADAPTOR 1 Piece(s) 9 Day(s) 10

Loading...

  1. 1

Basic Information

Type Gun-shaped Indicators Abnormality Additional Function No
Ion Balance ±15V Ion Balance Adjusting Function Automatic Operating Pressure Range(MPa) 0.05::0.6
Power Supply Included AC Adapter AC 100~240V

Please check the type/dimensions/specifications of the part DTY-ELG21 in the Static Elimination Unit Ionizer, Air Gun Type series.