(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Small and lightweight analog-adjustable two-stage motion screw model shock absorber
[Features]
· Shock absorber adjusting absorbed energy.
· Front half of the stroke indicates the perforated and the latter half the single hole energy absorption property.
· Threading on the outer diameter makes handling just as easy as bolt attachment.
· Compact but absorbs shock very flexibly.
・Suitable for air cylinder shock absorption.
Part Number |
---|
W-A2M20N016SD |
W-A2M20S016SD-C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length L (mm) | Tip caps |
---|---|---|---|---|---|---|---|
฿ 3,551.04 | SHOCK ABSORBER | 1 Piece(s) | 11 Day(s) | 110 | No | ||
฿ 3,905.18 | SHOCK ABSORBER | 1 Piece(s) | 8 Day(s) | 127 | Available |
Loading...
Main Body/Related Parts | Main Body | Structure | Adjustable Type | Stroke S(mm) | 16 |
---|---|---|---|---|---|
Mounting Screw Nominal M | M20 | Nominal Mounting Screw [M] | 20 | Max. Absorbed Energy(J) | 29.4 |
Orifice Type | Irregular multi orifice | Operating Environment | Standard | Body Material | Steel |
Max. Collision Velocity(m/s) | 2 | Max. Resisting Force Value(N) | 4900 | Piston Rod Return Force(N) | 18 |
Max. Operating Cycle(cycle/min) | 60 | Allowable Angular Misalignment(deg) | ±2.8 | Absorbed Energy per Minute(J/min) | 343 |
Operating Temperature Range(°C) | -5::70 | Ordering Unit(piece) | 1 |
How can we improve?
How can we improve?