(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Analog controlled screw model, compact and lightweight shock absorber.
・Energy-adjustable; an adjustment is made either from the front or back (excluding FB, CB and other models with switches).
· Threading on the outer diameter makes handling just as easy as bolt attachment.
・Compact but absorbs shock very gently.
・A wide range of models are available including a model with cap to the up and collision noise and a model with a switch that catches singles signals at the end of stroke end.
Part Number |
---|
A2M27N025SD |
A2M27S025SD-C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length L (mm) | Tip caps |
---|---|---|---|---|---|---|---|
฿ 6,058.37 | SHOCK ABSORBER | 1 Piece(s) | 8 Day(s) | 136 | No | ||
฿ 6,451.43 | SHOCK ABSORBER | 1 Piece(s) | 8 Day(s) | 156 | Available |
Loading...
Main Body/Related Parts | Main Body | Structure | Adjustable Type | Stroke S(mm) | 25 |
---|---|---|---|---|---|
Mounting Screw Nominal M | M27 | Nominal Mounting Screw [M] | 27 | Max. Absorbed Energy(J) | 79.4 |
Orifice Type | Multi-orifice | Operating Environment | Standard | Body Material | Steel |
Max. Collision Velocity(m/s) | 3 | Min. Collision Velocity(m/s) | 0.15 | Equivalent Mass(kgf) | 500 |
Max. Resisting Force Value(N) | 7200 | Piston Rod Return Force(N) | 44.1 | Max. Operating Cycle(cycle/min) | 60 |
Allowable Angular Misalignment(deg) | ±2.8 | Absorbed Energy per Minute(J/min) | 539 | Operating Temperature Range(°C) | -5::70 |
Type of Support | Prototype | Switch | No | Ordering Unit(piece) | 1 |
How can we improve?
How can we improve?