(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Analog controlled screw model, compact and lightweight shock absorber.
· Shock absorber adjusting absorbed energy.
· Threading on the outer diameter.
Very smooth buffer properties since it is small but multiple hole model.
Part Number |
---|
A2M20N016SD |
A2M20S016FA-C |
A2M20S016SD-C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length L (mm) | Tip caps | Type of Support |
---|---|---|---|---|---|---|---|---|
฿ 5,003.88 | SHOCK ABSORBER | 1 Piece(s) | 8 Day(s) | 105 | No | Prototype | ||
฿ 5,770.76 | SHOCK ABSORBER | 1 Piece(s) | 38 Day(s) | 122 | Available | Rod-Flange Shape | ||
฿ 5,396.94 | SHOCK ABSORBER | 1 Piece(s) | 8 Day(s) | 122 | Available | Prototype |
Loading...
Main Body/Related Parts | Main Body | Structure | Adjustable Type | Stroke S(mm) | 16 |
---|---|---|---|---|---|
Mounting Screw Nominal M | M20 | Nominal Mounting Screw [M] | 20 | Max. Absorbed Energy(J) | 25.5 |
Orifice Type | Multi-orifice | Operating Environment | Standard | Body Material | Steel |
Max. Collision Velocity(m/s) | 3 | Min. Collision Velocity(m/s) | 0.15 | Equivalent Mass(kgf) | 200 |
Max. Resisting Force Value(N) | 3610 | Piston Rod Return Force(N) | 35.3 | Max. Operating Cycle(cycle/min) | 60 |
Allowable Angular Misalignment(deg) | ±2.8 | Absorbed Energy per Minute(J/min) | 343 | Operating Temperature Range(°C) | -5::70 |
Switch | No | Ordering Unit(piece) | 1 |
How can we improve?
How can we improve?