(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- Shock absorber adjustable absorption capacity type, KSHE series from Koganei.
- KSH Series shock absorber is multi orifice type, Optimum for high-speed impact.
- Can be select rod end type with or without cap by indicate “C” in product code.
- Can be select mounting type “Nose mounting”, “Side mounting” or “Flange mounting”.
- Can add a stopper nut by entry “-S” at the end of part number.
- Maximum impact speed (m/s): 1.5
- Maximum operating frequency (cycle/min): 60
- Operating temperature range (°C): 0 to 60°C
No rod tip cap
KSHEO×O
With rod tip cap
KSHE ○ × ○ C
KSHE5 × 8C
Items | Part number | ||||
---|---|---|---|---|---|
Multi-orifice type | |||||
KSHE5 × 8 | KSHE6 × 10 | KSHE8 × 15 | KSHE10 × 20 | KSHE12 × 22 | |
Maximum absorption capacity J | 1.5 | 3.0 | 9.8 | 14.7 | 29.4 |
Absorption stroke (mm) | 8 | 10 | 15 | 20 | 22 |
Maximum collision speed m/s | 1.5 | ||||
Maximum operating frequency (cycle/min) | 60 | ||||
Spring return force N | 5.6 | 9.2 | 10.7 | 14.4 | 16.3 |
Deviation angle | 3° or less | ||||
Operating temperature range °C | 0 to 60 |
Part number | Items | ||||
---|---|---|---|---|---|
Main body weight | Addition weight | ||||
Side mount bracket | Flange mount bracket | Stopper nut | With cap | ||
KSHE5 × 8 KSH5 × 8 | 24 | 15 | 16 | 7 | 1 |
KSHE6 × 10 KSH6 × 10 | 43 | 22 | 15 | 8 (12) | 1 |
KSH8 × 10 | 90 | 68 | 28 | 19 (30) | 2 |
KSHE8 × 15 | 102 | 4 | |||
KSH10 × 15 | 130 | 110 | 57 | 34 (50) | 4 |
KSHE10 × 20 | 144 | 5 | |||
KSHE12 × 22 | 192 | 140 | 54 | 46 (69) | 8 |
KSH12 × 22 | 200 | 6 |
(g)
Note 1: The main body comes with 2 mount nuts.
Note 2: The side mount bracket comes with 2 mounting bolts.
When not in operation
In operation
Part number | Symbol | |||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
A | C | E | G | L | M | R | V | AR | AX | AY | CB | CC | CU | |
KSHE5×8□ KSH5×8□ | 68 | 55 | 8 | 4 | M10 × 1 | 9 | 5 | 3 | 3 | 13.9 | 12 | 16 | 8 | 8 |
KSHE6×10□ KSH6×10□ | 78 | 61 | 10 | 10 | M12 × 1 | 11 | 7 | 3 | 4 | 16.2 | 14 | 20 | 10 | 10 |
KSH8×10□ | 92 | 75 | 10 | 10 | M16 × 1.5 | 13 | 7 | 5 | 7 | 21.9 | 19 | 25 | 15 | 12 |
KSHE8×15□ | 101.5 | 79.5 | 15 | 10 | M16 × 1.5 | 13 | 7 | 5 | 7 | 21.9 | 19 | 30.5 | 15.5 | 13 |
KSH10×15□ | 114 | 92 | 15 | 10 | M18 × 1.5 | 15 | 7 | 6 | 8 | 25.4 | 22 | 30 | 15 | 14 |
KSHE10×20□ | 115 | 88 | 20 | 10 | M18 × 1.5 | 15 | 7 | 5 | 8 | 25.4 | 22 | 35.5 | 15.5 | 15 |
KSHE12×22□ | 120 | 91 | 22 | 10 | M20 × 1.5 | 17 | 7 | 5 | 10 | 27.7 | 24 | 40 | 18 | 16 |
KSH12×22□ | 147 | 118 | 22 | 10 | M20 × 1.5 | 17 | 7 | 6 | 10 | 27.7 | 24 | 40 | 18 | 16 |
This product was developed through rigorous testing to meet the customers' needs by combining the design expertise and production technology that the manufacturer has cultivated since its founding.
Part Number |
---|
KSHE5X8C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Absorption Stroke (mm) | Mounting Screw Nominal M | Nominal Mounting Screw [M] | Maximum Absorption Ability (J) | Full Length (mm) | Piston Rod Return Force (N) | Tip Cap/Damper |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,805.02 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Piece(s) | 3 Day(s) | 8 | M10 | 10 | 1.5 | 76 | 5.6 | Available |
Loading...
Main Body/Related Parts | Main Body | Structure | Adjustable Type | Orifice Type | Multi-orifice |
---|---|---|---|---|---|
Operating Environment | Standard | Body Material | Carbon Steel (Blackening) | Max. Collision Velocity(m/s) | 1.5 |
Max. Operating Cycle(cycle/min) | 60 | Allowable Angular Misalignment(deg) | 3 | Operating Temperature Range(°C) | 0::60 |
Mounting Type | Nose Mount |
Please check the type/dimensions/specifications of the part KSHE5X8C in the Auxiliary Device Shock Absorber KSHE Series series.
Part Number |
---|
KSHE12X22 |
KSHE12X22C |
KSHE5X8 |
KSHE6X10 |
KSHE6X10C |
KSHE8X15 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Absorption Stroke (mm) | Mounting Screw Nominal M | Nominal Mounting Screw [M] | Maximum Absorption Ability (J) | Full Length (mm) | Piston Rod Return Force (N) | Tip Cap/Damper |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,485.54 | 1 Piece(s) | 9 Day(s) | 22 | M20 | 20 | 29.4 | 120 | 16.3 | No | ||
฿ 7,030.83 | 1 Piece(s) | 15 Day(s) | 22 | M20 | 20 | 29.4 | 138 | 16.3 | Available | ||
฿ 3,378.95 | 1 Piece(s) | Same day | 8 | M10 | 10 | 1.5 | 68 | 5.6 | No | ||
฿ 3,857.65 | 1 Piece(s) | 3 Day(s) | 10 | M12 | 12 | 3 | 78 | 9.2 | No | ||
฿ 4,007.51 | 1 Piece(s) | 9 Day(s) | 10 | M12 | 12 | 3 | 88 | 9.2 | Available | ||
฿ 4,251.52 | 1 Piece(s) | Same day | 15 | M16 | 16 | 9.8 | 101.5 | 10.7 | No |
How can we improve?
How can we improve?