1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Auxiliary Equipment Shock Absorber KSHA Series (Part Number)

AIR SYSTEM AUXILIARY EQUIPMENT

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,542.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product images are representative only. Please refer to the catalog for shape details.

Product Description

- Shock absorber fixed absorption capacity type, KSHA series from Koganei.
- KSH Series shock absorber is a linear orifice type.
- Total of five sizes, from M6 to M14.
- All sizes can be set with heavy load and light load absorption capacities.
- Can be select rod end type with or without cap by indicate “C” in product code.
- Can add a stopper nut by entry “-S” at the end of part number.
- Maximum impact speed (m/s): 1.0
- Operating temperature range (°C): 0 to 60°C

Drawing

Nose Mount

No rod tip cap: KSHA4×4 dimensional drawing Unit: mm

No rod tip cap: KSHA4 × 4

With rod tip cap: KSHA4×4C dimensional drawing Unit: mm

With rod tip cap: KSHA4 × 4C

No rod tip cap: KSHAO×O dimensional drawing Unit: mm

No rod tip cap: KSHA ○ × ○

With rod tip cap: KSHAO×OC dimensional drawing Unit: mm

With rod tip cap: KSHA ○ × ○ C

Insert Mount

Insert mount rod without tip cap: KSHA ○ × ○ - X

Insert Mount
No rod tip cap: KSHA ○ × ○ - X

Insert mount mounting hole

Insert mount mounting hole

With rod tip cap: KSHA ○ × ○ C - X

With rod tip cap: KSHA ○ × ○ C - X

Standard table

Nose Mount

Part numberSymbol
ABCDEFGHJKLMNPQR
KSHA5×5□M8 × 0.75531262.56351.221011.5361056.5
KSHA6×5□M10 × 1530.525.5373.56231213.938.51388
KSHA6×8□M10 × 18484031046231213.9561688
KSHA7×8□M12 × 18484031048231416.258181010
KSHA8×10□M14 × 1.510605041058251719.670201011

Insert Mount

Part numberSymbol
ANPQRSTMAMBMCMDMULM
KSHA6×8□-XM10 × 15616888.51238 or More13 or more210+0.5
+0.1
91213.9
KSHA7× 8□-XM12 × 15818101010.51438 or More13 or more212+0.5
+0.1
111416.2

Behind the scenes

 

This product was developed through rigorous testing to meet the customers' needs by combining the design expertise and production technology that the manufacturer has cultivated since its founding.

Part Number
KSHA5X5C-D
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAbsorption Stroke
(mm)
Mounting Screw Nominal M Nominal Mounting Screw [M] Maximum Absorption Ability
(J)
Body Material Full Length
(mm)
Piston Rod Return Force
(N)
Max. Operating Cycle
(cycle/min)
Allowable Angular Misalignment
(deg)
Tip Cap/Damper Mounting Type

฿ 1,891.89

AIR SYSTEM AUXILIARY EQUIPMENT 1 Piece(s) 3 Day(s) 5M881[Brass] Copper Alloy366601AvailableNose Mount

Loading...

  1. 1
 

Basic Information

Main Body/Related Parts Main Body Structure Fixed Type Orifice Type Multi-orifice
Operating Environment Standard Max. Collision Velocity(m/s) 1 Operating Temperature Range(°C) 0::60

Please check the type/dimensions/specifications of the part KSHA5X5C-D in the Auxiliary Equipment Shock Absorber KSHA Series series.

Products with similar specification

Part Number
KSHA4X4C-A
KSHA4X4C-B
KSHA4X4C-BD
KSHA5X5C-E
KSHA6X5-A
KSHA6X5-B
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipAbsorption Stroke
(mm)
Mounting Screw Nominal M Nominal Mounting Screw [M] Maximum Absorption Ability
(J)
Body Material Full Length
(mm)
Piston Rod Return Force
(N)
Max. Operating Cycle
(cycle/min)
Allowable Angular Misalignment
(deg)
Tip Cap/Damper Mounting Type

฿ 1,717.01

1 Piece(s) 3 Day(s) 4M660.1Stainless Steel33.53601AvailableNose Mount

฿ 1,717.01

1 Piece(s) 3 Day(s) 4M660.3Stainless Steel33.53601AvailableNose Mount

฿ 1,709.49

1 Piece(s) 9 Day(s) 4M660.5Stainless Steel33.53601AvailableNose Mount

฿ 1,891.89

1 Piece(s) 3 Day(s) 5M882[Brass] Copper Alloy366601AvailableNose Mount

฿ 1,798.33

1 Piece(s) Same day 5M10100.1[Brass] Copper Alloy30.56601NoNose Mount

฿ 1,723.98

1 Piece(s) 3 Day(s) 5M10100.3[Brass] Copper Alloy30.56601NoNose Mount