1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Auxiliary Device Clean System Equipment Shock Absorber CS-KSHC Series (Part Number)

Auxiliary Device Clean System Equipment Shock Absorber CS-KSHC Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,381.64/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- Shock absorber fixed absorption capacity type, CS-KSHC series from Koganei.
- CS-KSHC Series shock absorber is a linear orifice type.
- Total of eight sizes, from M6 to M25.
- Uses a special particle pocket structure, to prevent flying dust out.
- Can be select rod end type with or without cap by indicate “C” in product code.
- Can add a stopper nut by entry “-S” at the end of part number.
- Maximum impact speed (m/s): 1.0
- Operating temperature range (°C): 0 to 60°C

Part Number
CS-KSHC5X5-D
CS-KSHC5X5-DE
CS-KSHC6X8C-DE
CS-KSHC8X8-EF
CS-KSHC9X10C-GK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAbsorption Stroke
(mm)
Mounting Screw Nominal M Nominal Mounting Screw [M] Maximum Absorption Ability
(J)
Full Length
(mm)
Piston Rod Return Force
(N)
Absorbed Energy per Minute
(J/min)
Tip Cap/Damper

฿ 2,381.64

AUXILIARY EQUIPMENT 1 Piece(s) 3 Day(s) 5M88136645No

฿ 2,381.64

AUXILIARY EQUIPMENT 1 Piece(s) 10 Day(s) 5M881.536645No

฿ 2,756.04

AUXILIARY EQUIPMENT 1 Piece(s) 3 Day(s) 8M10101.5618.575Available

฿ 3,503.75

AUXILIARY EQUIPMENT 1 Piece(s) 9 Day(s) 8M12122.5538.5120No

฿ 4,114.26

AUXILIARY EQUIPMENT 1 Piece(s) 3 Day(s) 10M14145808.5240Available

Loading...

  1. 1

Basic Information

Main Body/Related Parts Main Body Structure Fixed Type Orifice Type Multi-orifice
Body Material Copper Alloy Max. Collision Velocity(m/s) 1 Max. Operating Cycle(cycle/min) 60
Allowable Angular Misalignment(deg) 1 Operating Temperature Range(°C) 0::60