(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Wide selection of shock absorbers with 32 types in 3 stages of low speed at 1 m/s, medium speed at 2 m/s and high speed at 3 m/s is available.
[Features]
· Equipped with: Low speed: single-hole orifice, Medium speed: multi-hole irregular orifice, High speed: perforated orifice and an absorption function that matches the entry speed.
· Since the outer pipe is threaded, it has a large surface area and enhances the heat dissipation effect.
· Can be used in a wide temperature range of -5 to +70°C by using special oil.
· A locking screw is used to prevent the adjustment from being disturbed during use. (Some small size models are excluded)
· Easy to install with nuts on the outer diameter threads of M10-M27 for low speed and M10-M42 for middle / high speed.
· With an adjuster, it is easy to adjust shock absorption according to the impact conditions.
[Applications]
· Ideal shock absorption suitable for impact conditions and characteristics is possible.
Part Number |
---|
FCK-H-40 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Stroke S (mm) | Nominal Mounting Screw M | Nominal Mounting Screw [M] | Max. Absorbed Energy (J) | Orifice Method | Maximum Collision Velocity (m/s) | Full length L (mm) | Max. Drag Value (N) | Piston Rod Return Force (N) (N) | Max. Operating Cycle (cycle/min) | Absorbed amount of energy per minute (J/min) | Tip caps |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,013.54 | SHOCK KILLER ADJUSTABLE | 1 Piece(s) | 60 Day(s) | 50 | M36 | 36 | 392 | Multi-orifice | 3 | 235 | 23520 | 68.6 | 30 | 2351 | No |
Loading...
Main Body/Related Parts | Main Body | Construction | Adjustable Type | Operating Environment | Standard |
---|---|---|---|---|---|
Body Material | Steel | Operating Temperature Range(°C) | -5::70 | Locknut | No |
(Copper-Type) Material Limit | Standard |
Please check the type/dimensions/specifications of the part FCK-H-40 in the Shock Absorber Adjustable Type FCK Series series.
Part Number |
---|
FCK-H-0.5-C |
FCK-H-0.6 |
FCK-H-0.6-C |
FCK-H-40-C |
FCK-H-45-C |
FCK-H-5 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Stroke S (mm) | Nominal Mounting Screw M | Nominal Mounting Screw [M] | Max. Absorbed Energy (J) | Orifice Method | Maximum Collision Velocity (m/s) | Full length L (mm) | Max. Drag Value (N) | Piston Rod Return Force (N) (N) | Max. Operating Cycle (cycle/min) | Absorbed amount of energy per minute (J/min) | Tip caps |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,475.18 | 1 Piece(s) | 60 Day(s) | 10 | M12 | 12 | 4.9 | Multi-orifice | 3 | 84 | 1470 | 9.8 | 60 | 98 | Available | ||
฿ 1,392.75 | 1 Piece(s) | 60 Day(s) | 10 | M14 | 14 | 5.9 | Multi-orifice | 3 | 80 | 1813 | 9.8 | 60 | 146 | No | ||
฿ 1,400.85 | 1 Piece(s) | 11 Day(s) | 10 | M14 | 14 | 5.9 | Multi-orifice | 3 | 88 | 1813 | 9.8 | 60 | 146 | Available | ||
฿ 6,425.72 | 1 Piece(s) | 60 Day(s) | 50 | M36 | 36 | 392 | Multi-orifice | 3 | 254.5 | 23520 | 68.8 | 30 | 2351 | Available | ||
฿ 7,880.75 | 1 Piece(s) | 11 Day(s) | 50 | M42 | 42 | 441 | Multi-orifice | 3 | 212.5 | 27028 | 83.3 | 10 | 2743 | Available | ||
฿ 3,006.76 | 1 Piece(s) | 3 Day(s) | 30 | M25 | 25 | 49 | Multi-orifice | 3 | 155 | 3920 | 33.1 | 60 | 490 | No |
How can we improve?
How can we improve?