1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Full Roller Type Cam Follower CRV

NTN COMEFOLORE

Full Roller Type Cam Follower CRV
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The outer ring rotates on the track using a track roller with a stud instead of an inner ring. The application is similar to roller followers, used for bearings such as eccentric rollers, guide rollers, rocker arm rollers.

Part Number
CRV18XLL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 100.00

NTN COMEFOLORE 1 Piece(s) Quote 10

Loading...

  1. 1

Basic Information

Roller Outer Dia. D(Ø) 28.575(1 1/8) Product Category Cam Followers Roller Width B(mm) 17.6
Roller Type Cylindrical Outer Ring Tightening Method With Driver Groove Cam Follower Stud Screw (Coarse)(mm) M11.112(7/16)
Cam Follower Type Standard Size Standards Inch Base Shaft Presence
Roller Guiding Method Full rollers shape Inner Ring No Basic Load Rating: Dynamic Load(kN) 11.7
Basic Load Rating: Static Load(kN) 18.9 Allowable Rotational Speed(rpm) 7100 Seal With seal