(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The outer ring rotates on an axis using a track roller with a stud instead of an inner ring. The application is similar to roller followers, used for bearings such as eccentric rollers, guide rollers, rocker arm rollers
Part Number |
---|
KRT30XLL/3AS |
KRT35LL/3AS |
KRT40LL |
KRT52LL |
KRT52XLL/3AS |
KRT62LL/3AS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Roller Outer Dia. D (Ø) | Roller Width B (mm) | Roller Type | Tightening Method | Cam Follower Stud Screw (Coarse) (mm) | Roller Follower Inner Dia. D (mm) | Material | Size Standards | Roller Lining | Roller Guiding Method | Inner Ring | Stud screw part nominal dimension (details) (mm) | Basic Load Rating: Dynamic Load (kN) | Basic Load Rating: Static Load (kN) | Allowable Rotational Speed (rpm) | Seal | Diameter d1 of stud (φ) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 100.00 | NEEDLE ROLLER CAGE BEARINGS | 1 Piece(s) | Quote | 10 | 30 | 14 | Cylindrical Outer Ring | - | M12X1.5 | 15 | - | - | No | - | - | - | - | 9.65 | 10000 | Available | 12 | ||
฿ 1,604.58 | NEEDLE ROLLER CAGE BEARINGS | 1 Piece(s) | 6 Day(s) | 10 | 35 | 18 | Spherical Outer Ring | With Driver Groove | M16X1.5 | 18 | [Carbon Steel] Carbon Steel | [Metric System] Metric | No | Holder Mounted | No | M16×1.5 | - | 17.9 | 8000 | Available | 16 | ||
฿ 1,900.42 | CAM FOLLOWERS | 1 Piece(s) | 6 Day(s) | 10 | 40 | 20 | Spherical Outer Ring | With Driver Groove | M18×1.5 | 22 | [Carbon Steel] Carbon Steel | [Metric System] Metric | No | Holder Mounted | No | M18×1.5 | 14 | 22.8 | 7000 | With seal | - | ||
฿ 1,851.96 ฿ 1,255.44 | NTN CAM FOLLOWERS | 1 Piece(s) | Same day | 10 | 52 | 24 | Spherical Outer Ring | With Driver Groove | M20×1.5 | 25 | - | [Metric System] Metric System | - | Holder Mounted | No | - | 20.7 | 33.5 | 6000 | With seal | - | ||
฿ 100.00 | NEEDLE ROLLER CAGE BEARINGS | 1 Piece(s) | Quote | 10 | 52 | 24 | Cylindrical Outer Ring | - | M20X1.5 | 25 | - | - | No | - | - | - | - | 33.5 | 6000 | Available | 20 | ||
฿ 4,083.33 | NEEDLE ROLLER CAGE BEARINGS | 1 Piece(s) | 60 Day(s) | 10 | 62 | 29 | Cylindrical Outer Ring | - | M24X1.5 | 30 | - | - | No | - | - | - | - | 55 | 5000 | Available | 24 |
Loading...
Product Category | Cam Followers | Cam Follower Type | Standard | Shaft | Presence |
---|
How can we improve?
How can we improve?