1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cam follower with holder CR

Cam follower with holder CR
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The outer ring rotates on an axis using a track roller with a stud instead of an inner ring. The application is similar to roller followers, used for bearings such as eccentric rollers, guide rollers, rocker arm rollers

Part Number
CR16H
CR16XH
CR20
CR20XH
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSRoller Outer Dia. D
(Ø)
Roller Width B
(mm)
Roller Type Tightening Method Cam Follower Stud Screw (Coarse)
(mm)
Roller Follower Inner Dia. D
(mm)
Basic Load Rating: Dynamic Load
(kN)
Basic Load Rating: Static Load
(kN)
Allowable Rotational Speed
(rpm)

฿ 1,105.00

NTN COMEFOLORE 1 Piece(s) 3 Day(s) 1025.400(1)15.875 (5/8)Spherical Outer RingWith Head Hexagonal Hole7/16-20UNF137.258.3512000

฿ 100.00

NTN COMEFOLORE 1 Piece(s) Quote 1025.400(1)15.875 (5/8)Cylindrical Outer RingWith Head Hexagonal Hole7/16-20UNF137.258.3512000

฿ 100.00

NTN COMEFOLORE 1 Piece(s) Quote 1031.750(1 1/4)19.050 (3/4)Spherical Outer RingWith Driver Groove1/2-20UNF1611.415.99000

฿ 100.00

NTN COMEFOLORE 1 Piece(s) Quote 1031.750(1 1/4)19.050 (3/4)Cylindrical Outer RingWith Head Hexagonal Hole1/2-20UNF1611.415.99000

Loading...

  1. 1

Basic Information

Product Category Cam Followers Cam Follower Type Standard Size Standards Inch Base
Shaft Presence Roller Guiding Method Holder Mounted Inner Ring No