1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Roller follower with holder RNAB

NTN COMEFOLORE

Roller follower with holder RNAB
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 823.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A bearing for eccentric rollers, guide rollers, rocker arm rollers, cam roller and pressure rollers with an outer ring mechanism that rotates on an axis.

Part Number
RNAB2/8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 823.75

NTN COMEFOLORE 1 Piece(s) 3 Day(s) 10

Loading...

  1. 1

Basic Information

Roller Outer Dia. D(Ø) 24 Product Category Roller Follower Roller Width B(mm) 9.8
Roller Type Spherical Outer Ring Roller Follower Inner Dia. D(mm) 14 Size Standards Metric System
Roller Follower Type Non-Separable Type Shaft No Roller Guiding Method Holder Mounted
Inner Ring No Basic Load Rating: Dynamic Load(kN) 5.2 Basic Load Rating: Static Load(kN) 6.4
Allowable Rotational Speed(rpm) 12000

Please check the type/dimensions/specifications of the part RNAB2/8 in the Roller follower with holder RNAB series.