1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Roller Follower with Attached Retainer NA

NTN COMEFOLORE

Roller Follower with Attached Retainer NA
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,450.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

- Roller Follower with Attached Retainer NA series from NTN.
- The needle rollers and the cage are retained in the outer ring by a steel-plate-reinforced
- synthetic rubber seal.
- The cage guides needle rollers.
- Use a shaft (pin) with a flange or a thrust washer to guide the outer ring.
- The accuracy and hardness of the shaft (pin) impact the performance of the RNA22 type without inner ring. Please refer to the sections "Raceway surface accuracy" and Material and hardness of raceway surface".

Part Number
NA2204LL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,450.00

NTN COMEFOLORE 1 Piece(s) 60 Day(s) 10

Loading...

  1. 1

Basic Information

Roller Outer Dia. D(Ø) 47 Product Category Roller Follower Roller Width B(mm) 18
Roller Type Spherical Outer Ring Roller Follower Inner Dia. D(mm) 20 Size Standards Metric System
Roller Follower Type Non-Separable Type Shaft No Roller Guiding Method Holder Mounted
Inner Ring Presence Basic Load Rating: Dynamic Load(kN) 16.9 Basic Load Rating: Static Load(kN) 22.9
Allowable Rotational Speed(rpm) 6000 Seal With seal

Please check the type/dimensions/specifications of the part NA2204LL in the Roller Follower with Attached Retainer NA series.