1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 19/5/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Cam Follower with Stud Eccentric Retainer KRU-LL (KRU22LL)

CAM FOLLOWERS

Cam Follower with Stud Eccentric Retainer KRU-LL (KRU22LL)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The outer ring rotates on the track using a track roller with a stud instead of an inner ring. The application is similar to roller followers, used for bearings such as eccentric rollers, guide rollers, rocker arm rollers.

Part Number
KRU22LL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSRoller Outer Dia. D
(Ø)
Roller Width B
(mm)
Tightening Method Cam Follower Stud Screw (Coarse)
(mm)
Roller Follower Inner Dia. D
(mm)
Size Standards Roller Lining Roller Guiding Method Inner Ring Basic Load Rating: Dynamic Load
(kN)
Basic Load Rating: Static Load
(kN)
Allowable Rotational Speed
(rpm)
Seal Diameter d1 of stud
(φ)

฿ 1,059.05

CAM FOLLOWERS 1 Piece(s) 6 Day(s) 102212With Driver GrooveM10×1.2512[Metric System] Metric System-Full rollers shapeNo5.36.6512000With seal-

Loading...

  1. 1

Basic Information

Product Category Cam Followers Roller Type Spherical Outer Ring Cam Follower Type Eccentricity
Shaft Presence

Please check the type/dimensions/specifications of the part KRU22LL in the Cam Follower with Stud Eccentric Retainer KRU-LL series.

Products with similar specification

Part Number
KRU35LL/3AS
KRU40LL
KRU47LL/3AS
KRU62LL/3AS
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSRoller Outer Dia. D
(Ø)
Roller Width B
(mm)
Tightening Method Cam Follower Stud Screw (Coarse)
(mm)
Roller Follower Inner Dia. D
(mm)
Size Standards Roller Lining Roller Guiding Method Inner Ring Basic Load Rating: Dynamic Load
(kN)
Basic Load Rating: Static Load
(kN)
Allowable Rotational Speed
(rpm)
Seal Diameter d1 of stud
(φ)

฿ 100.00

1 Piece(s) Quote 103518-M16×1.519-No---18.911000Available16

฿ 100.00

1 Piece(s) Quote 104020With Driver GrooveM18×1.522[Metric System] Metric System-Full rollers shapeNo1422.87000With seal-

฿ 100.00

1 Piece(s) Quote 104724-M20×1.525-No---33.56000Available20

฿ 100.00

1 Piece(s) Quote 106229-M24×1.530-No---555000Available24