1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cam FollowerFCRSB (FCRSB-32+INZ)

NSK NEEDLE ROLLER BEARINGS

Cam FollowerFCRSB (FCRSB-32+INZ)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The cam follower bearing is designed for an outer ring rotation with superior friction coefficient and rotation performance by using a stud bearing with needle rollers in the thick exterior ring.

Part Number
FCRSB-32+INZ
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSRoller Outer Dia. D
(Ø)
Roller Width B
(mm)
Cam Follower Stud Screw (Coarse)
(mm)
Basic Load Rating: Dynamic Load
(kN)
Width C
(mm)

฿ 1,505.64

NSK NEEDLE ROLLER BEARINGS 1 Piece(s) 90 Day(s) 103214M1212.514

Loading...

  1. 1

Basic Information

Product Category Cam Followers Roller Type Cylindrical Outer Ring Tightening Method With Head Hexagonal Hole
Cam Follower Type Standard Material Carbon Steel Size Standards Metric System
Roller Lining No Shaft Presence Roller Guiding Method Full rollers shape
Inner Ring No Sealing Structure With Seal Accessory Nut washer nipple

Please check the type/dimensions/specifications of the part FCRSB-32+INZ in the Cam FollowerFCRSB series.

Products with similar specification

Part Number
FCRSB-26+INZ
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSRoller Outer Dia. D
(Ø)
Roller Width B
(mm)
Cam Follower Stud Screw (Coarse)
(mm)
Basic Load Rating: Dynamic Load
(kN)
Width C
(mm)

฿ 980.55

1 Piece(s) Same day 102612M108.5512