1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Steel Plate Diamond Flange Shape (ASPFL203)

NTN RHOMB FL_UNITS (STEEL)

Steel Plate Diamond Flange Shape (ASPFL203)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The housing has a diamond shape, and is mounted to frames and other structures with bolts.
[Applications]
· Suitable for use in narrow spaces.

Part Number
ASPFL203
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Bore Dia. d
(Ø)
Bearing Inner Dia. Shape Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)

฿ 410.00

NTN RHOMB FL_UNITS (STEEL) 1 Piece(s) 3 Day(s) -17Cylindrical Bore Set Screw96004600

Loading...

  1. 1

Basic Information

Unit, Type Bearing unit Bearing Unit, Type Diamond Flange Shape Unit Body Material Steel plate
Surface Treatment No Cover Type No Seal No
Lubrication method Oil-Free Type Temperature Properties Standard

Please check the type/dimensions/specifications of the part ASPFL203 in the Steel Plate Diamond Flange Shape series.

Products with similar specification

Part Number
AELPFL206W3
ASPFL201
ASPFL202
ASPFL204
ASPFL204W1
ASPFL205
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSShaft Bore Dia. d
(Ø)
Bearing Inner Dia. Shape Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)

฿ 100.00

1 Piece(s) Quote 1030Cylindrical Bore Eccentric Collar1950011300

฿ 401.25

1 Piece(s) 3 Day(s) 1012Cylindrical Bore Set Screw96004600

฿ 409.00

1 Piece(s) Same day 1015Cylindrical Bore Set Screw96004600

฿ 444.00

1 Piece(s) Same day 1020Cylindrical Bore Set Screw128006650

฿ 100.00

1 Piece(s) Quote 1020Cylindrical Bore Set Screw128006650

฿ 467.59

1 Piece(s) Same day 1025Cylindrical Bore Set Screw140007850