1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Lightweight Cast Iron Diamond Flange Shape

Lightweight Cast Iron Diamond Flange Shape
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]Lightweight cast iron diamond flange mount unit. Inner diameter shape of the bearing can be selected from cylindrical hole set screw and cylindrical hole eccentricity collar.

Features

●Designed to be even lightweight and more compact than the standard rhombus flange type unit.

Usage

●In the case of a compact device or a narrow installation space.

Specification

●SPQ(piece):1
●Lightweight Chisel Flange Type 
●Lock Screw Type
●Working Temperature Range: -15 to 100°C

Materials

●Bearing: High carbon chromium steel bearing
●Bearing Housing: Cast Iron
Part Number
AELFB204
AELFB205
AELFB206
AELFB207
ASFB201
ASFB202
ASFB203
ASFB204SALE
ASFB205
ASFB206SALE
ASFB206D1SALE
ASFB207SALE
ASFB207D1
CSFB204LLU
CSFB205LLU
CSFB206LLU
CSFB207LLU
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Bore Dia. d
(Ø)
Bearing Inner Dia. Shape Mounting Height H
(mm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Lubrication method

฿ 653.81

LIGHT FLANGE UNITS (CAST IRON) 1 Piece(s) 3 Day(s) 1020Cylindrical Bore Eccentric Collar90128006650Oil-Free Type

฿ 595.33

LIGHT FLANGE UNITS (CAST IRON) 1 Piece(s) 3 Day(s) -25Cylindrical Bore Eccentric Collar95140007850Oil-Free Type

฿ 924.77

LIGHT FLANGE UNITS (CAST IRON) 1 Piece(s) 6 Day(s) 1030Cylindrical Bore Eccentric Collar1131950011300Oil-Free Type

฿ 100.00

LIGHT FLANGE UNITS (CAST IRON) 1 Piece(s) Quote 1035Cylindrical Bore Eccentric Collar1222570015300Oil-Free Type

฿ 431.73

LIGHT FLANGE UNITS (CAST IRON) 1 Piece(s) Same day 1012Cylindrical Bore Set Screw8196004600Oil-Free Type

฿ 491.00

LIGHT FLANGE UNITS (CAST IRON) 1 Piece(s) Same day -15Cylindrical Bore Set Screw8196004600Oil-Free Type

฿ 413.14

LIGHT FLANGE UNITS (CAST IRON) 1 Piece(s) Same day -17Cylindrical Bore Set Screw8196004600Oil-Free Type

฿ 538.00

฿ 250.12

LIGHT FLANGE UNITS (CAST IRON) 1 Piece(s) Same day -20Cylindrical Bore Set Screw90128006650Oil-Free Type

฿ 499.68

LIGHT FLANGE UNITS (CAST IRON) 1 Piece(s) Same day 1025Cylindrical Bore Set Screw95140007850Oil-Free Type

฿ 656.67

฿ 403.00

LIGHT FLANGE UNITS (CAST IRON) 1 Piece(s) Same day 1030Cylindrical Bore Set Screw1131950011300Oil-Free Type

฿ 742.70

฿ 394.15

LIGHT FLANGE UNITS (CAST IRON) 1 Piece(s) Same day 1030Cylindrical Bore Set Screw1131950011300Oil Supply Type

฿ 1,020.00

฿ 505.00

LIGHT FLANGE UNITS (CAST IRON) 1 Piece(s) Same day -35Cylindrical Bore Set Screw1222570015300Oil-Free Type

฿ 1,021.27

LIGHT FLANGE UNITS (CAST IRON) 1 Piece(s) 2 Day(s) 1035Cylindrical Bore Set Screw1222570015300Oil Supply Type

฿ 100.00

NTN ROUND FLANGE BEARING UNITS 1 Piece(s) Quote 1020Cylindrical Bore Shape Interference Fit90128006650Oil-Free Type

฿ 100.00

NTN ROUND FLANGE BEARING UNITS 1 Piece(s) Quote 1025Cylindrical Bore Shape Interference Fit95140007850Oil-Free Type

฿ 100.00

NTN ROUND FLANGE BEARING UNITS 1 Piece(s) Quote 1030Cylindrical Bore Shape Interference Fit1131950011300Oil-Free Type

฿ 100.00

NTN ROUND FLANGE BEARING UNITS 1 Piece(s) Quote 1035Cylindrical Bore Shape Interference Fit1222570015300Oil-Free Type

Loading...

  1. 1

Basic Information

Unit, Type Bearing unit Bearing Unit, Type Diamond Flange Shape Unit Body Material Cast Iron
Surface Treatment No Cover Type No Seal No
Temperature Properties Standard