1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Ball Bearing for Units (AS204)

THRUST NEEDLE ROLLER BEARINGS

Ball Bearing for Units (AS204)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • The product images are representative only. Specifications may differ for each part number, including shape and color.

Product Description

Bearing product for use with bearing units. Insert into a unit to use.

Drawing

Ball bearing for units drawing 01

Cylindrical bore
Set Screw Type

Ball bearing for units drawing 02

Tapered hole
Adapter type

Ball bearing for units drawing 03

Cylindrical bore
Eccentric collar type

Ball bearing for units drawing 04

Cylindrical bore
Set Screw Type

Ball bearing for units drawing 05

Cylindrical bore
Eccentric collar type

Ball bearing for units drawing 06

Cylindrical bore
Close fit type

Product features details

Bearing shaft fixing method

Ball bearing for units features 1

General conditions of use
Set screw system

Ball bearing for units features 2

Locations where shaft fixation force against unidirectional rotation is required
Eccentric collar system

Ball bearing for units features 3

Where rotation accuracy is required
Adapter method

Ball bearing for units features 4

Where rotation accuracy is required
Close fit system

Selection support information

Order example

Ball bearing for units order example
Part Number
AS204 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSUnit, Type Shaft Bore Dia. d
(Ø)
Unit Body Material Bearing Inner Dia. Shape Rolling Element Material Surface Treatment Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Specifications/Environment Cover Type Seal Lubrication method Temperature Properties Nominal Number Heat Resistant Characteristics Lubrication Basic Dynamic Load Rating Cr
(N)
Set Screws Specifications Bearing Ring Shape

฿ 317.84

฿ 162.16

THRUST NEEDLE ROLLER BEARINGS 1 Piece(s) Same day -[Others] Ball Bearing for units20-Cylindrical Bore Set ScrewSteel-128006650-NoNoOil-Free TypeStandardAS204-No12800Set screw with ballSpherical Outer RingStandard

Loading...

  1. 1

Please check the type/dimensions/specifications of the part AS204 in the Ball Bearing for Units series.

Products with similar specification

Part Number
AEL205W3
AEL206W3
AEL207W3
AS204-012
AS204D1
AS205
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSUnit, Type Shaft Bore Dia. d
(Ø)
Unit Body Material Bearing Inner Dia. Shape Rolling Element Material Surface Treatment Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Specifications/Environment Cover Type Seal Lubrication method Temperature Properties Nominal Number Heat Resistant Characteristics Lubrication Basic Dynamic Load Rating Cr
(N)
Set Screws Specifications Bearing Ring Shape

฿ 100.00

1 Piece(s) Quote 10[Others] Ball Bearing for units25-Cylindrical Bore Eccentric CollarSteel-140007850-NoNoOil-Free TypeStandardAEL205-No14000Cup PointSpherical Outer RingStandard

฿ 100.00

1 Piece(s) Quote 10[Others] Ball Bearing for units30-Cylindrical Bore Eccentric CollarSteel-1950011300-NoNoOil-Free TypeStandardAEL206-No19500Cup PointSpherical Outer RingStandard

฿ 100.00

1 Piece(s) Quote 10[Others] Ball Bearing for units35-Cylindrical Bore Eccentric Collar--2570015300-NoNoOil-Free TypeStandardAEL207------

฿ 300.83

1 Piece(s) 6 Day(s) 10[Others] Ball Bearing for units20-Cylindrical Bore Set ScrewSteel-128006650-NoNoOil-Free TypeStandardAS204-No12800Set screw with ballSpherical Outer RingStandard

฿ 292.92

1 Piece(s) 3 Day(s) 10[Others] Ball Bearing for units20-Cylindrical Bore Set ScrewSteel-128006650-NoNoOil Supply TypeStandardAS204-No12800Set screw with ballSpherical Outer RingStandard

฿ 341.98

1 Piece(s) Same day -[Others] Ball Bearing for units25-Cylindrical Bore Set ScrewSteel-140007850-NoNoOil-Free TypeStandardAS205-No14000Set screw with ballSpherical Outer RingStandard